目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid steel base Ø80
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter M16
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m16/durchmesserbereich_fussplatte_71_90mm/heavy_duty_line_solid_base_10_asmtab.prj},{NB=MOVET+45811307(hoch0)},{TYP=45811307},{BESTNR=4061408040186},{LODLEVEL=hoch},{ANG=0.0},{BES=M16x200},{A=33},{B=200},{D=80},{CH=24},{F=M16},{M=16},{G=19},{H=233},{H1=236},{SL=30000},{INFO=Download-Link},{TYPX=11307},{ANGX=0,[-5:5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/11298_11309_24.pdf},{PPATH=../../stahl_parts/heavy_duty_parts/heavy_duty_line_solid_base_10_asmtpl.prj},{MAT=steel_orange}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
M
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408082070
45811303
4061408082070
M16x150
33
150
80
24
M16
16
19
183
186
30000
MOVET+4061408040186
45811307
4061408040186
M16x200
33
200
80
24
M16
16
19
233
236
30000
MOVET+4061408024742
45811322
4061408024742
M16x100
33
100
80
24
M16
16
19
133
136
30000
MOVET+4061408029624
45811330
4061408029624
M16x200
33
200
80
24
M16
16
19
233
236
30000
MOVET+4061408024759
45811323
4061408024759
M16x100
33
100
80
24
M16
16
19
133
136
30000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表