目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid steel base Ø100
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter M30
Base Diameter 91-11mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m30/durchmesserbereich_fussplatte_91_110mm/heavy_duty_line_solid_base_10_asmtab.prj},{NB=MOVET+45811351/30(hoch0)},{TYP=45811351/30},{BESTNR=4061408092703},{LODLEVEL=hoch},{ANG=0.0},{BES=M30x150},{A=34},{B=150},{D=100},{CH=30},{F=M30},{M=30},{G=20},{H=184},{H1=187},{SL=50000},{INFO=Download-Link},{TYPX=11351/30},{ANGX=0,[-5:5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/11346_11357_30.pdf},{PPATH=../../stahl_parts/heavy_duty_parts/heavy_duty_line_solid_base_10_asmtpl.prj},{MAT=steel_orange}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
M
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408035519
45811350/30
4061408035519
M30x150
34
150
100
30
M30
30
20
184
187
50000
MOVET+4061408027385
45811347/30
4061408027385
M30x100
34
100
100
30
M30
30
20
134
137
50000
MOVET+4061408092703
45811351/30
4061408092703
M30x150
34
150
100
30
M30
30
20
184
187
50000
MOVET+4061408078486
45811370/30
4061408078486
M30x100
36
100
100
30
M30
30
20
136
139
50000
MOVET+4061408035526
45811374/30
4061408035526
M30x150
36
150
100
30
M30
30
20
186
189
50000
MOVET+4061408082650
45811380/30
4061408082650
M30x225
36
225
100
30
M30
30
20
261
264
50000
MOVET+4061408027408
45811371/30
4061408027408
M30x100
36
100
100
30
M30
30
20
136
139
50000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LMR. - ELESA-Levelling elements
Elesa
24.06.2024
Heavy duty line - Solid steel base Ø100
MOVET
09.09.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表