目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid base Ø80
MOVET
Leveling Feet
Stainless Steel / Solid
Spindle Diameter M24
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_massiv/durchmesser_spindel_m24/durchmesserbereich_fussplatte_71_90mm/heavy_duty_line_solid_base_fix_stem_asmtab.prj},{NB=MOVET+45811579/24(hoch)},{TYP=45811579/24},{BESTNR=4061408017997},{LODLEVEL=hoch},{BES=M24x150},{A=33},{B=150},{D=80},{CH=20},{F=M24},{M=24},{G=19},{H1=186},{SL=40000},{INFO=Download-Link},{TYPX=11579/24},{LINK=https://www.movet.eu/docs/MARTIN/PDF/11527_11585_24.pdf},{PPATH=../../edelstahl_maschinenfuesse/heavy_duty_parts/heavy_duty_line_solid_base_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H1
H-Total height
[mm]
SL
Maschine foot load
[N]
MOVET+4061408017997
45811579/24
4061408017997
M24x150
33
150
80
20
M24
19
186
40000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表