HE-35 - HE Bushing
Baldor Reliance
Dodge
PT Components
HE Bushings
Powered by
CAD模型選擇
{baldor/dodge/pt_components/he_bushings/pt_he_b_35.prj},{NB=206794},{BN=HE-35},{PN=206794},{BORE=2-3/8},{A=4.8},{B=4.3},{D=2.376 / 2.379},{D1=2.3775},{E=0.625 / 0.628},{E1=0.6265},{F=2.646 / 2.656},{F1=2.6510},{W=8},{L=2.78},{L1=2.780},{BC=5-9/16},{BC1=5.5625},{G=7/8},{G1=0.8750},{H=6-5/8},{H1=6.625},{NOB=4},{SOB=9/16-12x2-1/4},{NDM=0.5625},{KDM=0.472},{S=0.070 / 0.200},{S1=0.1350},{K=2.125},{J=4.293},{M=0.625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
W
Weight
[lbs]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207962
HE-35
207962
1-3/16
4.8
4.3
1.1885 / 1.1915
N / A
N / A
N / A
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206648
HE-35
206648
1-3/16
4.8
4.3
1.1885 / 1.1915
0.250 / 0.252
1.299 / 1.309
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206649
HE-35
206649
1-7/16
4.8
4.3
1.4385 / 1.4415
0.375 / 0.377
1.600 / 1.610
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206784
HE-35
206784
1-1/2
4.8
4.3
1.501 / 1.504
0.375 / 0.377
1.664 / 1.674
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206786
HE-35
206786
1-11/16
4.8
4.3
1.6885 / 1.6915
0.375 / 0.377
1.854 / 1.864
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206839
HE-35
206839
1-3/4
4.8
4.3
1.751 / 1.754
0.375 / 0.377
1.917 / 1.927
9
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206640
HE-35
206640
1-15/16
4.8
4.3
1.9385 / 1.9415
0.500 / 0.502
2.155 / 2.165
9
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206788
HE-35
206788
2
4.8
4.3
2.001 / 2.004
0.500 / 0.502
2.218 / 2.228
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206790
HE-35
206790
2-3/16
4.8
4.3
2.1885 / 2.1915
0.500 / 0.502
2.409 / 2.419
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206792
HE-35
206792
2-1/4
4.8
4.3
2.251 / 2.254
0.500 / 0.502
2.472 / 2.482
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206794
HE-35
206794
2-3/8
4.8
4.3
2.376 / 2.379
0.625 / 0.628
2.646 / 2.656
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206642
HE-35
206642
2-7/16
4.8
4.3
2.4385 / 2.4415
0.625 / 0.628
2.709 / 2.719
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206795
HE-35
206795
2-1/2
4.8
4.3
2.501 / 2.504
0.625 / 0.628
2.773 / 2.783
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206796
HE-35
206796
2-11/16
4.8
4.3
2.6885 / 2.6915
0.625 / 0.628
2.963 / 2.973
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206798
HE-35
206798
2-3/4
4.8
4.3
2.751 / 2.754
0.625 / 0.628
3.027 / 3.037
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206800
HE-35
206800
2-7/8
4.8
4.3
2.876 / 2.879
0.750 / 0.753
3.200 / 3.210
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206644
HE-35
206644
2-15/16
4.8
4.3
2.9385 / 2.9415
0.750 / 0.753
3.264 / 3.274
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206801
HE-35
206801
3
4.8
4.3
3.001 / 3.004
0.750 / 0.753
3.327 / 3.337
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206803
HE-35
206803
3-3/16
4.8
4.3
3.1885 / 3.1915
0.750 / 0.753
3.518 / 3.528
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206840
HE-35
206840
3-3/8
4.8
4.3
3.376 / 3.379
0.875 / 0.878
3.506 / 3.516
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206646
HE-35
206646
3-7/16
4.8
4.3
3.4385 / 3.4415
0.875 / 0.878
3.569 / 3.579
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
206807
HE-35
206807
3-1/2
4.8
4.3
3.501 / 3.504
0.875 / 0.878
3.632 / 3.642
8
2.78
5-9/16
7/8
6-5/8
9/16-12x2-1/4
0.070 / 0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表