目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
H250 C0 - Hydraulic cylinder, double acting, H250 CO serie. Circular cylinder ISO seals, ISO 6022/DIN 24333 standard. Operating pressure 250 bar. Bore 50 to 320 mm. Iso seals. Strokes on request
HPS International
CYLINDERS
ROUND CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/round_cylinders/h250co.prj},{NB=H250 Co 125 80 MF3 ET N D J L1 GZ 5 SE 1 1 _0},{BORE=125},{AA=178},{XV1=301.0},{XV2=225.0},{B=132},{D=206},{DA=150},{FC=250},{NF=40},{PJ=205},{UC=290},{VD=5},{WC=36},{Y=153},{ZB=396},{VA=6},{VE=45},{WF=76},{ZP=430},{CD=80},{EP=66},{EW=80},{L=124},{RMR=90},{XC=520},{CX=80},{LT=124},{RMS=90},{XO=520},{BD=98},{R1=3},{TD=80},{TL=63},{TM=224},{UM=350},{XVMIN=301.0},{XVSTROKE=225.0},{LH=105},{S=70},{SB=26.0},{SS=75},{ST=67},{TS=255},{US=305},{AAF=85},{C=27},{INDU=1},{PDF=Open PDF},{FB=8 x 22},{KK=M64x3},{KF=M64x3},{PPATH=h250co/h250co_asmtpl.prj},{MM=80},{M=MF3},{RE=ET},{SQ=N},{SP=D},{SR=J},{OP=L1},{OF=GZ},{STROKE=5},{POS=0},{JOINT=SE},{XV=0.0},{PH=1},{PB=1},{DET=},{DIH=},{DIB=},{SRR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference number
ⁿ/ₐ
BORE
Ø Bore
[mm]
MMS
Maximum speed
[m/s]
AA
[mm]
B
Ø
[mm]
D
Ø
[mm]
DA
Ø
[mm]
EE
[mm]
FB
Ø
[mm]
FC
Ø
[mm]
NF
[mm]
PJ
[mm]
UC
Ø
[mm]
VD
[mm]
WC
[mm]
Y
[mm]
ZB
[mm]
VA
[mm]
VE
[mm]
WF
[mm]
ZP
[mm]
CD
Ø
[mm]
EP
[mm]
EW
[mm]
L
[mm]
RMR
[mm]
XC
[mm]
CX
Ø
[mm]
LT
[mm]
RMS
[mm]
XO
[mm]
BD
[mm]
R1
[mm]
TD
Ø
[mm]
TL
[mm]
TM
[mm]
UM
[mm]
XVMIN
[mm]
XVSTROKE
XV + Stroke
[mm]
LH
[mm]
S
[mm]
SB
Ø
[mm]
SS
[mm]
ST
[mm]
TS
[mm]
US
[mm]
AAF
A/AF
[mm]
C
[mm]
KK
Ø
[mm]
KF
Ø
[mm]
H250 Co 50 32 MF3 ET N D ...
H250 Co 50 32 MF3 ET N D ...
50
0.50
74
63
102
65
1/2“ G
8 x 13,5
132
25
120
155
4
22
98
244
4
29
47
265
32
27
32
61
40
305
32
61
40
305
38
2
32
25
112
162
174.0
151.0
55
35
11.0
45
37
130
155
36
15
M27x2
M27x2
H250 Co 63 40 MF3 ET N D ...
H250 Co 63 40 MF3 ET N D ...
63
0.40
91
75
120
78
3/4“ G
8 x 13,5
150
28
133
175
4
25
112
274
4
32
53
298
40
32
40
74
50
348
40
74
50
348
48
3
40
32
125
189
202.0
167.0
65
40
13.5
49
42
150
180
45
18
M33x2
M33x2
H250 Co 80 50 MF3 ET N D ...
H250 Co 80 50 MF3 ET N D ...
80
0.40
117
90
145
100
3/4“ G
8 x 17,5
180
32
155
210
4
28
120
305
5
36
60
332
50
40
50
90
63
395
50
90
63
395
58
3
50
40
150
230
226.5
180.5
75
50
17.5
52
47
180
220
56
20
M42x2
M42x2
H250 Co 100 63 MF3 ET N D...
H250 Co 100 63 MF3 ET N D...
100
0.25
137
110
170
125
1“ G
8 x 22
212
36
171
250
5
32
134
340
5
41
68
371
63
52
63
102
71
442
63
102
71
442
78
3
63
50
180
280
259.0
195.0
90
60
22.0
61
57
210
255
63
23
M48x2
M48x2
H250 Co 125 80 MF3 ET N D...
H250 Co 125 80 MF3 ET N D...
125
0.25
178
132
206
150
1“ G
8 x 22
250
40
205
290
5
36
153
396
6
45
76
430
80
66
80
124
90
520
80
124
90
520
98
3
80
63
224
350
301.0
225.0
105
70
26.0
75
67
255
305
85
27
M64x3
M64x3
H250 Co 140 90 MF3 ET N D...
H250 Co 140 90 MF3 ET N D...
140
0.25
219
145
226
170
1” 1/4 G
8 x 26
280
40
219
325
5
36
166
431
6
45
76
465
90
72
90
149
101
580
90
149
101
580
118
3
90
70
265
405
336.0
230.0
115
85
30.0
70
72
290
350
90
27
M72x3
M72x3
H250 Co 160 100 MF3 ET N ...
H250 Co 160 100 MF3 ET N ...
160
0.25
269
160
265
190
1” 1/4 G
8 x 26
315
45
235
360
5
40
185
467
7
50
85
505
100
84
100
150
112
617
100
150
112
617
128
4
100
80
280
440
373.5
251.5
135
105
33.0
65
77
330
400
95
31
M80x3
M80x3
H250 Co 180 110 MF3 ET N ...
H250 Co 180 110 MF3 ET N ...
180
0.25
269
185
292
210
1” 1/4 G
8 x 33
350
50
264
405
5
45
194
510
10
55
95
550
110
88
110
180
129
690
110
180
129
690
138
4
110
90
320
500
405.0
267.0
150
115
40.0
69
92
360
440
105
31
M90x3
M90x3
H250 Co 200 125 MF3 ET N ...
H250 Co 200 125 MF3 ET N ...
200
0.25
269
200
306
230
1” 1/4 G
8 x 33
385
56
278
440
5
45
220
550
10
61
101
596
125
102
125
206
145
759
125
206
145
759
178
4
125
100
335
535
461.0
277.0
160
125
40.0
73
97
385
465
112
36
M100x3
M100x3
H250 Co 250 160 MF3 ET N ...
H250 Co 250 160 MF3 ET N ...
250
0.20
269
250
412
299
1” 1/2 G
8 x 39
475
63
325
540
8
50
260
652
12
71
113
703
160
130
160
251
200
903
160
251
200
903
180
4
160
125
425
675
520.0
320.0
215
100
52.0
120
112
520
620
126
38
M125x4
M125x4
H250 Co 320 200 MF3 ET N ...
H250 Co 320 200 MF3 ET N ...
320
0.20
269
320
500
385
2” G
8 x 45
600
80
350
675
8
56
310
764
14
88
136
830
200
162
200
316
250
1080
200
316
250
1080
220
4
200
160
530
850
625.0
345.0
260
120
62.0
120
152
620
740
160
44
M160x4
M160x4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表