您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
GuideLed 20m Ceiling recessed - Exit Sign
Eaton BIM
Safety, security & emergency communications
Emergency Lighting Central Battery Systems
Exit signs - Indoor
GuideLed
GuideLed 20m
Powered by
CAD模型選擇
{eaton_bim/safety_security_em_com/em_light_central/exit_panel_lum/guideled/guideled_20m/guideled_20m_ceiling_recess_ex_si.prj},{NB=40071353613 / 40071354505(300)},{EF7001456=64},{EF7001438=282},{HIDE=1},{V=0},{PDFHELP=1},{PREVIEW=guideled_20m_ceiling_recess_ex_si.png},{PREVIEW2=../../../../pictogram_left_blank.png},{PF=GuideLed 20m},{M1=40071353613},{MEAN=4012539321873},{MDESC=GuideLed 10024 CG-S Recessed mounting},{M2=40071354505},{M2EAN=4012539328759},{M2DESC=GuideLed 20m PL/BL ISO 7010},{M12=40071353613 / 40071354505},{M12EAN=4012539321873 / 4012539328759},{M12DESC=GuideLed 10024 CG-S Recessed mounting with Pictograms Left-Blank},{PO=Left/Blank},{EF7000003=Surface mounting/recessed mounting},{EF7000030=Escape route signage},{EF7001278=Single/double-sided},{EF7011099=Yes},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Part Number
ⁿ/ₐ
PF
Product Family
ⁿ/ₐ
M1
Material 1
ⁿ/ₐ
MEAN
Material 1 EAN
ⁿ/ₐ
MDESC
Material 1 Description
ⁿ/ₐ
M2
Material 2
ⁿ/ₐ
M2EAN
Material 2 EAN
ⁿ/ₐ
M2DESC
Material 2 Description
ⁿ/ₐ
M12
Material 1+2
ⁿ/ₐ
M12EAN
Material 1+2 EAN
ⁿ/ₐ
M12DESC
Material 1+2 Description
ⁿ/ₐ
PO
Pictogram option
ⁿ/ₐ
EF7000003
Mounting method
ⁿ/ₐ
EF7000030
Function
ⁿ/ₐ
EF7001278
Type of indicator
ⁿ/ₐ
EF7011099
Pictogram included
ⁿ/ₐ
EF7002423
Lamp type
ⁿ/ₐ
EF7004258
Number of lighting heads
ⁿ/ₐ
EF7001596
Material housing
ⁿ/ₐ
EF7000136
Colour housing
ⁿ/ₐ
EF7000187
Voltage type
ⁿ/ₐ
EF7005127
Nominal voltage
[Vac / Vdc]
EF7012170
Light distributor
ⁿ/ₐ
EF7005474
Degree of protection (IP)
ⁿ/ₐ
EF7004293
Impact strength
ⁿ/ₐ
EF7000004
Protection class
ⁿ/ₐ
EF7012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF7008732
Recognition distance
[m]
EF7000008
Width
[mm]
EF7001456
Height/depth
[mm]
EF7001438
Length
[mm]
EF7000085
Conductor cross section
[mm^2]
TS
Testing system
ⁿ/ₐ
F
Frequency
[Hz]
OUC
Outdoor use compliance
ⁿ/ₐ
EF7006420
Luminaire with limited surface temperature, class "D“
ⁿ/ₐ
PDH14
Current consumption at 220V DC
[mA]
PDH15
Apparent power at mains operation
[VA]
EF7009347
Max. system power
[W]
40071353613 / 40071354503
40071353613 / 40071354503
GuideLed 20m
40071353613
4012539321873
GuideLed 10024 CG-S Reces...
40071354503
4012539328735
GuideLed 20m PL/PR ISO 70...
40071353613 / 40071354503
4012539321873 / 401253932...
GuideLed 10024 CG-S Reces...
Left/Right
Surface mounting/recessed...
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
188
64
282
2.5
CG-S | STAR | STAR+
50-60
False
False
12
5.5
2.9
40071353613 / 40071354504
40071353613 / 40071354504
GuideLed 20m
40071353613
4012539321873
GuideLed 10024 CG-S Reces...
40071354504
4012539328742
GuideLed 20m PU/PU ISO 70...
40071353613 / 40071354504
4012539321873 / 401253932...
GuideLed 10024 CG-S Reces...
Down/Down
Surface mounting/recessed...
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
188
64
282
2.5
CG-S | STAR | STAR+
50-60
False
False
12
5.5
2.9
40071353613 / 40071354505
40071353613 / 40071354505
GuideLed 20m
40071353613
4012539321873
GuideLed 10024 CG-S Reces...
40071354505
4012539328759
GuideLed 20m PL/BL ISO 70...
40071353613 / 40071354505
4012539321873 / 401253932...
GuideLed 10024 CG-S Reces...
Left/Blank
Surface mounting/recessed...
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
188
64
282
2.5
CG-S | STAR | STAR+
50-60
False
False
8
4
1.9
40071353613 / 40071354506
40071353613 / 40071354506
GuideLed 20m
40071353613
4012539321873
GuideLed 10024 CG-S Reces...
40071354506
4012539328766
GuideLed 20m PR/BL ISO 70...
40071353613 / 40071354506
4012539321873 / 401253932...
GuideLed 10024 CG-S Reces...
Right/Blank
Surface mounting/recessed...
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
188
64
282
2.5
CG-S | STAR | STAR+
50-60
False
False
8
4
1.9
40071353613 / 40071354507
40071353613 / 40071354507
GuideLed 20m
40071353613
4012539321873
GuideLed 10024 CG-S Reces...
40071354507
4012539328773
GuideLed 20m PU/BL ISO 70...
40071353613 / 40071354507
4012539321873 / 401253932...
GuideLed 10024 CG-S Reces...
Down/Blank
Surface mounting/recessed...
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
188
64
282
2.5
CG-S | STAR | STAR+
50-60
False
False
8
4
1.9
40071353613 / 40071354508
40071353613 / 40071354508
GuideLed 20m
40071353613
4012539321873
GuideLed 10024 CG-S Reces...
40071354508
4012539328780
GuideLed 20m PL/PR-R ISO ...
40071353613 / 40071354508
4012539321873 / 401253932...
GuideLed 10024 CG-S Reces...
Left/Right (arrow from mo...
Surface mounting/recessed...
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
188
64
282
2.5
CG-S | STAR | STAR+
50-60
False
False
12
5.5
2.9
40071353613 / 40071354509
40071353613 / 40071354509
GuideLed 20m
40071353613
4012539321873
GuideLed 10024 CG-S Reces...
40071354509
4012539328797
GuideLed 20m PL/PR-W ISO ...
40071353613 / 40071354509
4012539321873 / 401253932...
GuideLed 10024 CG-S Reces...
Left/Right (arrow to moun...
Surface mounting/recessed...
Escape route signage
Single/double-sided
Yes
LED not exchangeable
1
Plastic
Grey
AC/DC
220 - 240 / 176 - 275
Diffuser lens/optic/panel
IP40
IK03
II
-20 - 40
20
188
64
282
2.5
CG-S | STAR | STAR+
50-60
False
False
12
5.5
2.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表