您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
GU-1000 - Coupling Sleeves - Gear Grip
Reid Supply
Power Transmission
Rotary
Couplings, Collars & Joints
Couplings
Flexible
Coupling Sleeves
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01060000/couplings/flexible/coupling_sleeves/gu-1000.prj},{NB=GU-1004},{PN=GU-1004},{AMERSID=1045929},{APACID=-},{EMEAID=-},{MATERIAL=Neoprene},{SIZE=C},{B=1.59},{D=1.20},{NOMINALTORQUEINC=30},{MAXTORQUEINCHLBS=110},{HP1750RPM=0.83},{MAXSPEEDRPM=16500},{STIFFNESS=107},{NOOFTEETHCIRPATT=8},{URL=https://www.reidsupply.com/en-us/p/flexible-couplings/gu-1004}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
B
B Sleeve Length
[Inch]
D
D Sleeve Diameter
[Inch]
NOMINALTORQUEINC
Nominal Torque Inch Lbs
ⁿ/ₐ
MAXTORQUEINCHLBS
Max Torque Inch Lbs
ⁿ/ₐ
HP1750RPM
Horse Power at 1750 rpm
ⁿ/ₐ
MAXSPEEDRPM
Max Speed rpm
ⁿ/ₐ
STIFFNESS
Stiffness In number RAD
ⁿ/ₐ
GU-1000
GU-1000
1045925
-
-
Neoprene
A
0.56
0.78
4
18
0.11
25000
28
GU-1001
GU-1001
1045926
-
-
Urethane
A
0.56
0.80
13
55
0.36
25000
57
GU-1002
GU-1002
1045927
-
-
Neoprene
B
0.85
1.20
16
65
0.44
16800
124
GU-1003
GU-1003
1045928
-
-
Urethane
B
0.85
1.14
40
160
1.10
16800
183
GU-1004
GU-1004
1045929
-
-
Neoprene
C
1.59
1.20
30
110
0.83
16500
107
GU-1005
GU-1005
1045930
-
-
Urethane
C
1.59
1.14
50
200
1.30
16500
115
GU-1006
GU-1006
1045931
-
-
Neoprene
D
1.59
1.40
60
250
1.70
15500
270
GU-1007
GU-1007
1045932
-
-
Neoprene
D
1.59
1.56
72
400
2.00
15500
225
GU-1008
GU-1008
1045933
-
-
Neoprene
E
1.59
1.84
108
440
3.00
15000
630
GU-1009
GU-1009
1045934
-
-
Urethane
E
1.59
1.82
185
738
5.00
15000
423
GU-1011
GU-1011
1045935
-
-
Urethane
F
1.59
2.37
200
800
5.50
10000
1530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表