您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Two-Bolt Pillow Block Metric Bore - GT Normal Duty Pillow Blocks
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/p2b_gt_asmtab.prj},{NB=129209},{SERIES=207},{SS=35},{PN=129209},{DESCRIPTION=P2B-GT-35M},{LUBE=},{BOD=72.0},{WEIGHT=2.2},{A=41.3},{B=165.1},{C=44.1},{DMIN=119.1},{DMAX=138.1},{F=M12},{G=23.8},{H=17.9},{J=95.3},{L=58.3},{M=47.6},{R=14.3},{S=27.0},{U=73.8},{V=147.6},{W=14.3},{X=4.8},{Z=26.6},{INFO=Infotext},{PPATH=p2b_gt_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
[mm]
DMAX
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Z
[mm]
129203
203
17
129203
P2B-GT-17M
34.1
127.0
30.6
82.6
103.2
M10
21.4
9.9
54.8
35.7
27.0
10.3
23.8
57.2
114.3
9.5
3.2
23.4
129204
203
17
129204
P2B-GTU-17M
34.1
127.0
30.6
82.6
103.2
M10
21.4
13.5
57.9
35.7
30.2
10.3
23.8
57.2
114.3
9.5
3.2
23.4
129205
204
20
129205
P2B-GT-20M
37.3
133.4
33.7
85.7
106.4
M10
21.4
13.1
64.7
38.1
33.3
12.3
25.0
57.2
114.3
12.7
3.2
25.0
129206
205
25
129206
P2B-GT-25M
36.9
139.7
35.7
93.7
114.3
M10
21.4
14.7
70.6
45.6
36.5
12.7
24.2
63.5
127.0
12.7
4.8
24.2
129207
206
30
129207
P2B-GT-30M
40.9
158.8
44.1
108.0
127.0
M12
23.8
15.9
82.6
50.8
41.3
13.5
27.4
73.0
146.1
14.3
4.8
26.2
129208
206
30
129208
P2B-GTU-30M
40.9
158.8
44.1
108.0
127.0
M12
23.8
17.9
84.1
50.8
42.9
13.5
27.4
73.0
146.1
14.3
4.8
26.2
129209
207
35
129209
P2B-GT-35M
41.3
165.1
44.1
119.1
138.1
M12
23.8
17.9
95.3
58.3
47.6
14.3
27.0
73.8
147.6
14.3
4.8
26.6
129149
208
40
129149
P2B-GT-40M
46.8
184.2
49.2
131.8
149.2
M12
23.0
23.8
106.4
63.5
54.0
16.7
30.2
82.9
165.9
17.5
4.8
29.0
129211
209
45
129211
P2B-GT-45M
46.8
188.9
50.8
139.7
157.2
M12
23.0
19.1
108.7
67.9
54.0
16.7
30.2
85.7
171.5
17.5
4.8
29.4
129212
210
50
129212
P2B-GT-50M
47.2
206.4
57.2
152.4
169.9
M16
25.8
19.1
115.1
74.6
57.2
16.7
30.6
93.7
187.3
20.6
4.8
29.4
129213
211
55
129213
P2B-GT-55M
48.8
225.4
58.7
161.9
188.9
M16
31.0
22.2
125.4
82.6
63.5
17.9
31.0
100.0
200.0
20.6
4.8
30.2
129214
212
60
129214
P2B-GT-60M
53.6
241.3
60.3
174.6
201.6
M16
31.0
22.2
136.5
88.9
69.9
19.4
34.1
108.0
215.9
22.2
4.8
33.3
129215
214
70
129215
P2B-GT-70M
60.7
273.1
68.3
190.5
215.9
M18
33.3
23.8
154.4
96.8
76.2
22.2
38.5
123.8
247.7
23.8
4.8
37.3
129216
215
75
129216
P2B-GT-75M
65.1
298.5
73.0
215.9
241.3
M22
36.5
25.4
170.7
108.0
88.9
22.6
42.5
139.7
279.4
27.0
4.8
41.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表