您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Narrow Slot Take Up Inch Bore - GT Normal Duty Narrow Slot Take-Up Bearings
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Take-up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/takeup_bearings/nstu_gt_asmtab_i.prj},{NB=136119},{SERIES=207},{SS=1-7/16},{SS1=1.438},{PN=136119},{DESCRIPTION=NSTU-GT-107},{PNSL=136213},{DESCRIPTIONSL=NSTU-GT-07},{PNA=136529},{DESCRIPTIONA=AN-GT-07-107-D},{W=2.5},{BOD=2.8346},{TUFS=NS308},{A=1.62},{A1=1.620},{B=4.50},{B1=4.500},{C=0.250},{C1=0.250},{D=2.50},{D1=2.500},{E=2.69},{E1=2.690},{F=3/4},{F1=0.750},{G=0.50},{G1=0.500},{H=0.94},{H1=0.940},{J=1.38},{J1=1.380},{L=2.38},{L1=2.380},{M=3.510/3.480},{M1=3.510},{N=4.13},{N1=4.130},{P=0.32},{P1=0.320},{R=0.54},{R1=0.540},{S=1.08},{S1=1.080},{Z=1.14},{Z1=1.140},{CAPS=3065},{CAPD=5759},{DO=0.383},{DK=0.337},{SO=0.433},{S2=0.433},{PPATH=nstu_gt_temp_i.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PNSL
Part No. of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONSL
Description of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
PNA
Part No. of Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONA
Description of Adapter Sleeve & Lock Nut
ⁿ/ₐ
W
Weight
[lbs]
TUFS
Take-up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
Z
[Inch]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
136110
204
3/4
136110
NSTU-GT-012
136210
NSTU-GT-04
136522
AN-GT-04-012-D
1.6
NS210
1.48
3.50
0.250
1.50
2.00
3/4
0.44
0.88
1.38
1.50
2.635/2.605
3.13
0.32
0.46
1.02
1.03
1390
2899
136111
205
7/8
136111
NSTU-GT-014
136211
NSTU-GT-05
136590
AN-GT-05-014-D
1.7
NS210
1.46
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.80
2.635/2.605
3.13
0.32
0.48
0.98
1.00
1565
3146
136112
205
15/16
136112
NSTU-GT-015
136211
NSTU-GT-05
136523
AN-GT-05-015-D
1.6
NS210
1.46
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.80
2.635/2.605
3.13
0.32
0.48
0.98
1.00
1565
3146
136113
205
1
136113
NSTU-GT-100
136211
NSTU-GT-05
136524
AN-GT-05-100-D
1.5
NS210
1.46
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.80
2.635/2.605
3.13
0.32
0.48
0.98
1.00
1565
3146
136114
206
1-1/8
136114
NSTU-GT-102
136212
NSTU-GT-06
136525
AN-GT-06-102-D
2.8
NS308
1.61
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.08
3.510/3.480
4.13
0.32
0.52
1.09
1.13
2250
4368
136115
206
1-3/16
136115
NSTU-GT-103
136212
NSTU-GT-06
136526
AN-GT-06-103-D
2.7
NS308
1.61
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.08
3.510/3.480
4.13
0.32
0.52
1.09
1.13
2250
4368
136116
206
1-1/4
136116
NSTU-GT-104S
136212
NSTU-GT-06
136527
AN-GT-06-104S-D
2.6
NS308
1.61
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.08
3.510/3.480
4.13
0.32
0.52
1.09
1.13
2250
4368
136117
207
1-1/4
136117
NSTU-GT-104
136213
NSTU-GT-07
136528
AN-GT-07-104-D
2.8
NS308
1.62
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.38
3.510/3.480
4.13
0.32
0.54
1.08
1.14
3065
5759
136118
207
1-3/8
136118
NSTU-GT-106
136213
NSTU-GT-07
136591
AN-GT-07-106-D
2.6
NS308
1.62
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.38
3.510/3.480
4.13
0.32
0.54
1.08
1.14
3065
5759
136119
207
1-7/16
136119
NSTU-GT-107
136213
NSTU-GT-07
136529
AN-GT-07-107-D
2.5
NS308
1.62
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.38
3.510/3.480
4.13
0.32
0.54
1.08
1.14
3065
5759
136120
208
1-1/2
136120
NSTU-GT-108
136214
NSTU-GT-08
136530
AN-GT-08-108-D
4.7
NS400
1.84
5.38
0.313
3.00
3.25
7/8
0.66
1.16
1.63
2.62
4.015/3.985
4.75
0.38
0.61
1.23
1.23
4005
7332
136121
208
1-5/8
136121
NSTU-GT-110
136214
NSTU-GT-08
136592
AN-GT-08-110-D
4.5
NS400
1.84
5.38
0.313
3.00
3.25
7/8
0.66
1.16
1.63
2.62
4.015/3.985
4.75
0.38
0.61
1.23
1.23
4005
7332
136122
209
1-5/8
136122
NSTU-GT-110L
136215
NSTU-GT-09
136531
AN-GT-09-110L-D
4.9
NS400
1.85
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.86
4.015/3.985
4.75
0.38
0.62
1.23
1.26
4450
7891
136123
209
1-11/16
136123
NSTU-GT-111
136215
NSTU-GT-09
136532
AN-GT-09-111-D
4.8
NS400
1.85
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.86
4.015/3.985
4.75
0.38
0.62
1.23
1.26
4450
7891
136124
209
1-3/4
136124
NSTU-GT-112
136215
NSTU-GT-09
136533
AN-GT-09-112-D
4.7
NS400
1.85
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.86
4.015/3.985
4.75
0.38
0.62
1.23
1.26
4450
7891
136125
210
1-15/16
136125
NSTU-GT-115
136216
NSTU-GT-10
136534
AN-GT-10-115-D
4.9
NS400
1.86
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
3.13
4.015/3.985
4.75
0.38
0.63
1.23
1.26
4450
7891
136126
210
2
136126
NSTU-GT-200
136216
NSTU-GT-10
136535
AN-GT-10-200-D
4.8
NS400
1.86
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
3.13
4.015/3.985
4.75
0.38
0.63
1.23
1.26
4450
7891
136127
211
2-3/16
136127
NSTU-GT-203
136217
NSTU-GT-11
136536
AN-GT-11-203-D
6.6
NS407
1.93
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
3.43
4.448/4.418
5.38
0.44
0.67
1.26
1.32
5630
9975
136128
211
2-1/4
136128
NSTU-GT-204
136217
NSTU-GT-11
136537
AN-GT-11-204-D
6.5
NS407
1.93
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
3.43
4.448/4.418
5.38
0.44
0.67
1.26
1.32
5630
9975
136129
212
2-7/16
136129
NSTU-GT-207
136218
NSTU-GT-12
136538
AN-GT-12-207-D
8.4
NS415
2.12
6.69
0.313
3.75
3.88
1
0.69
1.28
1.63
3.69
4.947/4.917
5.75
0.44
0.73
1.39
1.46
6955
11791
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表