Grip Tight GT LF Normal Duty 3-Bolt Flange - 3B Flange
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT 3 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/3bolt_flanges/f3b_gtl_asmtab.prj},{NB=136348},{SERIES=205},{SS=1},{BOD=2.0472},{PN=136348},{DESCRIPTION=LF-GT-100},{LUBE=},{A=1-29/64},{A1=1.453},{B=3-3/4},{B1=3.750},{C=1-7/16},{C1=1.438},{D=3},{D1=3.000},{G=11/32},{G1=0.344},{H=27/64},{H1=0.422},{J=9/16},{J1=0.563},{L=1-51/64},{L1=1.797},{M=1-7/8},{M1=1.875},{N=1-45/64},{N1=1.703},{PPATH=f3b_gtl_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
136343
203
1/2
136343
LF-GT-008
1-11/32
3-3/16
1-11/32
2-1/2
9/32
3/8
5/8
1-13/32
1-19/32
1-7/16
136344
203
5/8
136344
LF-GT-010
1-11/32
3-3/16
1-11/32
2-1/2
9/32
3/8
5/8
1-13/32
1-19/32
1-7/16
136345
204
3/4
136345
LF-GT-012
1-15/32
3-9/16
1-15/32
2-13/16
11/32
27/64
5/8
1-1/2
1-25/32
1-37/64
136346
205
7/8
136346
LF-GT-014
1-29/64
3-3/4
1-7/16
3
11/32
27/64
9/16
1-51/64
1-7/8
1-45/64
136347
205
15/16
136347
LF-GT-015
1-29/64
3-3/4
1-7/16
3
11/32
27/64
9/16
1-51/64
1-7/8
1-45/64
136348
205
1
136348
LF-GT-100
1-29/64
3-3/4
1-7/16
3
11/32
27/64
9/16
1-51/64
1-7/8
1-45/64
136349
206
1-1/8
136349
LF-GT-102
1-39/64
4-7/16
1-5/8
3-9/16
13/32
15/32
41/64
2
2-7/32
2-9/64
136350
206
1-3/16
136350
LF-GT-103
1-39/64
4-7/16
1-5/8
3-9/16
13/32
15/32
41/64
2
2-7/32
2-9/64
136351
206
1-1/4
136351
LF-GT-104
1-39/64
4-7/16
1-5/8
3-9/16
13/32
15/32
41/64
2
2-7/32
2-9/64
136352
207
1-1/4
136352
LF-GT-104
1-5/8
4-13/16
1-39/64
3-15/16
13/32
1/2
9/16
2-19/64
2-13/32
2-9/64
136353
207
1-3/8
136353
LF-GT-106
1-5/8
4-13/16
1-39/64
3-15/16
13/32
1/2
9/16
2-19/64
2-13/32
2-9/64
136354
207
1-7/16
136354
LF-GT-107
1-5/8
4-13/16
1-39/64
3-15/16
13/32
1/2
9/16
2-19/64
2-13/32
2-9/64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表