您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
GPS - PTFE Profiles
Hallite
PTFE Profiles
GPS
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/gps/mm/gpsm.prj},{NB=HALLITE GPSMR01100NHLX},{CNSORDERNO=GPSMR01100NHLX},{D1=110.0},{DD1=89.0},{L1=8.1},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE GPSMR00160NHLX
GPSMR00160NHLX
16.0
+0,043/0,000
5.0
+0,030/0,000
4.2
+0.2
HALLITE GPSMR00180NHLX
GPSMR00180NHLX
18.0
+0,043/0,000
7.0
+0,036/0,000
4.2
+0.2
HALLITE GPSMR00200NHLX
GPSMR00200NHLX
20.0
+0,052/0,000
9.0
+0,036/0,000
4.2
+0.2
HALLITE GPSMR00220NHLX
GPSMR00220NHLX
22.0
+0,052/0,000
11.0
+0,043/0,000
4.2
+0.2
HALLITE GPSMR00250NHLX
GPSMR00250NHLX
25.0
+0,052/0,000
14.0
+0,043/0,000
4.2
+0.2
HALLITE GPSMR00280NHLX
GPSMR00280NHLX
28.0
+0,052/0,000
17.0
+0,043/0,000
4.2
+0.2
HALLITE GPSMR00300NHLX
GPSMR00300NHLX
30.0
+0,052/0,000
19.0
+0,052/0,000
4.2
+0.2
HALLITE GPSMR00320NHLX
GPSMR00320NHLX
32.0
+0,062/0,000
21.0
+0,052/0,000
4.2
+0.2
HALLITE GPSMR00350NHLX
GPSMR00350NHLX
35.0
+0,062/0,000
24.0
+0,052/0,000
4.2
+0.2
HALLITE GPSML00400NHLX
GPSML00400NHLX
40.0
+0,062/0,000
29.0
+0,052/0,000
4.2
+0.2
HALLITE GPSML00420NHLX
GPSML00420NHLX
42.0
+0,062/0,000
31.0
+0,062/0,000
4.2
+0.2
HALLITE GPSML00450NHLX
GPSML00450NHLX
45.0
+0,062/0,000
34.0
+0,062/0,000
4.2
+0.2
HALLITE GPSML00480NHLX
GPSML00480NHLX
48.0
+0,062/0,000
37.0
+0,062/0,000
4.2
+0.2
HALLITE GPSML00500NHLX
GPSML00500NHLX
50.0
+0,062/0,000
39.0
+0,062/0,000
4.2
+0.2
HALLITE GPSMR00500NHLX
GPSMR00500NHLX
50.0
+0,062/0,000
34.5
+0,062/0,000
6.3
+0.2
HALLITE GPSML00508NHLX
GPSML00508NHLX
50.8
+0,074/0,000
39.8
+0,062/0,000
4.2
+0.2
HALLITE GPSML00520NHLX
GPSML00520NHLX
52.0
+0,074/0,000
41.0
+0,062/0,000
4.2
+0.2
HALLITE GPSML00550NHLX
GPSML00550NHLX
55.0
+0,074/0,000
44.0
+0,062/0,000
4.2
+0.2
HALLITE GPSML00600NHLX
GPSML00600NHLX
60.0
+0,074/0,000
49.0
+0,062/0,000
4.2
+0.2
HALLITE GPSML00630NHLX
GPSML00630NHLX
63.0
+0,074/0,000
52.0
+0,074/0,000
4.2
+0.2
HALLITE GPSMR00630NHLX
GPSMR00630NHLX
63.0
+0,074/0,000
47.5
+0,062/0,000
6.3
+0.2
HALLITE GPSML00635NHLX
GPSML00635NHLX
63.5
+0,074/0,000
52.5
+0,074/0,000
4.2
+0.2
HALLITE GPSML00650NHLX
GPSML00650NHLX
65.0
+0,074/0,000
54.0
+0,074/0,000
4.2
+0.2
HALLITE GPSMR00700NHLX
GPSMR00700NHLX
70.0
+0,074/0,000
54.5
+0,074/0,000
6.3
+0.2
HALLITE GPSML00700NHLX
GPSML00700NHLX
70.0
+0,074/0,000
59.0
+0,074/0,000
4.2
+0.2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表