目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 820.2 - Toggle clamps, Type MFC, U-bar version, with two flanged washers and GN spindle assembly
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 820.2
GN 820.2
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn820_2/gn820_2_s/gn820_2_mfc_asmtab.prj},{NB=Schnellspanner GN820.2-130-MFC (closed)},{ARTNR=GN820.2-130-MFC},{PARTNUMBER=GN 820.2-130-MFC},{NORMNR=GN 820.2},{GROESSE=130},{FORM=MFC},{POS=0},{FH=1000},{A=32},{B1=39},{B2=35.0},{B3=6.5},{D1=M6},{NDM=6},{D2=5.5},{H1=85},{H2=57.5},{H3=16},{H4=25.5},{H5=47.5},{L1=170},{L2=45},{L3=95},{L4=55},{M1=26.0},{M2=22.0},{M3=6.5},{R=61.0},{S=2.5},{W=17.5},{WEIGHT=0.2600},{CTN=82057000},{ROHS=YES},{PPATH=gn820_2_asmtpl.prj},{INFOGANTER=Produktdetails},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
~
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
max.
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R
[mm]
S
[mm]
W
Adjustable Range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schnellspanner GN820.2-75...
GN820.2-75-MFC
75
900
20
30
25.5
5.5
M5
4.5
62
39.0
11
19.0
30.0
118
30
72
45
18.0
13.5
6.0
42.5
2.0
15.0
0.1200
82057000
YES
Schnellspanner GN820.2-13...
GN820.2-130-MFC
130
1000
32
39
35.0
6.5
M6
5.5
85
57.5
16
25.5
47.5
170
45
95
55
26.0
22.0
6.5
61.0
2.5
17.5
0.2600
82057000
YES
Schnellspanner GN820.2-23...
GN820.2-230-MFC
230
1700
37
43
40.0
8.5
M8
6.5
102
69.0
18
30.0
53.0
195
52
113
68
28.5
24.0
8.0
70.0
3.0
20.0
0.4200
82057000
YES
Schnellspanner GN820.2-35...
GN820.2-355-MFC
355
1800
58
52
52.0
10.5
M10
8.5
135
92.0
22
37.0
73.5
270
85
166
77
32.0
32.0
10.0
108.5
3.5
19.0
0.9000
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表