您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 771.2 - Guide pins, conical, for guide bushings GN 172.1 / GN 179.1
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning elements, Clamping pads
GN771.2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/positionier_pendelelemente/gn771_2/gn771_2.prj},{NB=Positionierstift GN771.2-6-19,5-7,5},{ARTNR=GN771.2-6-19,5-7,5},{PARTNUMBER=GN 771.2-6-19,5-7,5},{NORMNR=GN 771.2},{D=6},{L1=19.5},{L2=7.5},{L3=1.5},{WEIGHT=0.0040},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
D
p6
[mm]
L1
±0,1
[mm]
L2
±0,1
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Positionierstift GN771.2-...
GN771.2-6-19,5-7,5
6
19.5
7.5
1.5
0.0040
73182900
YES
Positionierstift GN771.2-...
GN771.2-8-23,5-9,5
8
23.5
9.5
2.0
0.0080
73182900
YES
Positionierstift GN771.2-...
GN771.2-10-27,5-11,5
10
27.5
11.5
2.0
0.0150
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CPTJ - Circuit Board Pusher Pins Tip - Cone
Misumi
30.06.2021
K0293 - Locating pins and rest pads DIN 6321
KIPP
27.05.2024
DIN 6321 B - Workholding bolts / Headed dowels, Type B, Locating bolt cylin...
Elesa+Ganter
28.03.2024
GN 771.2 - Guide pins, conical, for guide bushings GN 172.1 / GN 179.1
Elesa+Ganter
28.03.2024
GN 771.2 - Guide pins, conical, for guide bushings GN 172.1 / GN 179.1
Ganter
12.04.2024
01000321000 - Positioning pin, cylindrical
SToxxparts
31.05.2022
Standard for locating pins
DOCERAM
04.01.2022
Modèle 32-291 - Goupille pour douille de positionnement - conique
EMILE MAURIN - Eléments Standard Mécaniques
12.07.2021
GN 172.1 - with conical bore, for indexing plungers GN 817.5
Elesa+Ganter
28.03.2024
TPS - Sels-clinching pilot pin
KVT Fastening
22.12.2023
MFJ11_13 - Cantilever Pin,With Internal Thread Type, Standard Type, Guided ...
Yiheda 3D Electronic Gallery
09.05.2024
MEJ01_12 - Cantilever Pin,With Internal Thread Type, Standard Type, Interna...
Yiheda 3D Electronic Gallery
09.05.2024
MFD11_16 - Cantilever Pin, Guided Male Thread Mounting, Standard Type With ...
Yiheda 3D Electronic Gallery
09.05.2024
JPRBB, JPRBPB, GJPRBB, GJPRBPB, SJPRBB, SJPRBPB, CJPRBB, CJPRBPB, MJPRBB, M...
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表