目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 7405 - Stainless Steel-Strainer fittings, Type B, Fitting with female / male thread
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather filters, Breather valves
GN7405
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn7405/gn7405_b.prj},{NB=Edelstahl-Leitungssiebe GN7405-NI-G1/2-B-100},{ARTNR=GN7405-NI-G1/2-B-100},{PARTNUMBER=GN 7405-NI-G1/2-B-100},{NORMNR=GN 7405},{D=G1/2},{DX=20.955},{MW=100},{E=45},{L2=13},{L3=23},{L4=14},{L5=49},{S1=41},{S2=26},{W1=48},{W2=61},{H1=15.5},{H2=38.5},{WEIGHT=0.1877},{CTN=84149000},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D
Thread
ⁿ/ₐ
MW
Mesh size
[μm]
E
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
S1
[mm]
S2
[mm]
W1
Differential pressure Δ 1 b - Water 100 µm
[μm]
W2
Differential pressure Δ 1 b - Water 500 µm
[μm]
H1
Hydraulic oil (HPL 46) 100 µm
[mm]
H2
Hydraulic oil (HPL 46) 500 µm
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Leitungssiebe G...
GN7405-NI-G3/8-B-100
G3/8
100
40
12
21
12
45
36
22
21
25
7.0
18.0
0.1874
84149000
YES
Edelstahl-Leitungssiebe G...
GN7405-NI-G3/8-B-500
G3/8
500
40
12
21
12
45
36
22
21
25
7.0
18.0
0.1874
84149000
YES
Edelstahl-Leitungssiebe G...
GN7405-NI-G1/2-B-100
G1/2
100
45
13
23
14
49
41
26
48
61
15.5
38.5
0.1877
84149000
YES
Edelstahl-Leitungssiebe G...
GN7405-NI-G1/2-B-500
G1/2
500
45
13
23
14
49
41
26
48
61
15.5
38.5
0.1874
84149000
YES
Edelstahl-Leitungssiebe G...
GN7405-NI-G3/4-B-100
G3/4
100
55
15
25
16
55
50
34
96
104
30.0
77.5
0.3321
84149000
YES
Edelstahl-Leitungssiebe G...
GN7405-NI-G3/4-B-500
G3/4
500
55
15
25
16
55
50
34
96
104
30.0
77.5
0.3321
84149000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表