您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 707.2 - Stainless Steel-Split set collars
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN707.2
GN707.2 A4
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn707_2/gn707_2_a4/gn_707_2_a4.prj},{NB=Edelstahl-Geteilter Stellring GN707.2-42-B18-A4},{ARTNR=GN707.2-42-B18-A4},{PARTNUMBER=GN 707.2-42-B18-A4},{NORMNR=GN 707.2},{D1=42},{D2=B18},{D2X='B18','B20'},{B=15},{D3=M5},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{S=1.6},{T=6.000},{X=0.6},{L=12.000},{BB=9.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=14.500},{P2=9.000},{P3=5.300},{P4=5.000},{P5=10.762},{WEIGHT=0.1200},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
E8 recommended shaft tolerance h11
ⁿ/ₐ
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
S
[mm]
X
~ max.protrusion of cap screw
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Geteilter Stell...
GN707.2-20-B6-A4
20
B6
9
M3
1.6
1.2
0.0180
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-22-B8-A4
22
B8
9
M3
1.6
1.0
0.0210
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-26-B10-A4
26
B10
11
M4
1.6
1.6
0.0350
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-30-B12-A4
30
B12
11
M4
1.6
0.7
0.0450
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-32-B14-A4
32
B14
11
M4
1.6
0.7
0.0500
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-36-B15-A4
36
B15
13
M5
1.6
1.4
0.0760
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-36-B16-A4
36
B16
13
M5
1.6
1.4
0.0750
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-42-B18-A4
42
B18
15
M5
1.6
0.6
0.1200
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-42-B20-A4
42
B20
15
M5
1.6
0.6
0.1100
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-48-B22-A4
48
B22
15
M5
1.6
0.0
0.1530
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-48-B25-A4
48
B25
15
M5
1.6
0.0
0.1380
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-55-B28-A4
55
B28
15
M6
1.6
0.5
0.1850
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-55-B30-A4
55
B30
15
M6
1.6
0.5
0.1700
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-60-B32-A4
60
B32
15
M6
1.6
0.4
0.2200
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-60-B35-A4
60
B35
15
M6
1.6
0.4
0.1800
73269098
YES
Edelstahl-Geteilter Stell...
GN707.2-65-B40-A4
65
B40
15
M6
1.6
0.5
0.2250
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shaft collar ''ABRR'' - black oxide - Shaft collars two split - black oxide
BEA Ingranaggi
06.07.2020
GN 707.2 - Split set collars, Steel
Elesa+Ganter
21.06.2024
Shaft collar ''ABR'' - stainless steel - Shaft collars one split - stainles...
BEA Ingranaggi
06.07.2020
GN 707.2 - Split Shaft Collars, Stainless Steel AISI 316
Ganter
19.06.2024
Shaft collar ''AB'' - stainless steel - Shaft collars with screw DIN 705 - ...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表