您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 706.2 - Semi-split set collars
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Set collars
GN706.2
GN706.2 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/stellringe/gn706_2/gn_706_2_st/gn706_2_st.prj},{NB=Geschlitzter Stellring GN706.2-42-B18-ST},{ARTNR=GN706.2-42-B18-ST},{PARTNUMBER=GN 706.2-42-B18-ST},{NORMNR=GN 706.2},{D1=42},{D2=B18},{D2X='B18','B20'},{B=15},{D3=M5},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{S=3.0},{X=0.6},{L=12.000},{BB=9.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=14.500},{P2=9.000},{P3=5.300},{P4=6.000},{P5=10.762},{X1=6.000},{WEIGHT=0.1090},{CTN=73269096},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
ⁿ/ₐ
B
[mm]
D3
Thread
ⁿ/ₐ
S
[mm]
X
~ max.protrusion of cap screw
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Geschlitzter Stellring GN...
GN706.2-20-B6-ST
20
B6
9
M3
2.1
1.2
0.0200
73269096
YES
Geschlitzter Stellring GN...
GN706.2-22-B8-ST
22
B8
9
M3
2.1
1.0
0.0180
73269096
YES
Geschlitzter Stellring GN...
GN706.2-26-B10-ST
26
B10
11
M4
2.1
1.6
0.0320
73269096
YES
Geschlitzter Stellring GN...
GN706.2-30-B12-ST
30
B12
11
M4
2.1
0.7
0.0410
73269096
YES
Geschlitzter Stellring GN...
GN706.2-32-B14-ST
32
B14
11
M4
2.1
0.7
0.0400
73269096
YES
Geschlitzter Stellring GN...
GN706.2-36-B15-ST
36
B15
13
M5
2.1
1.4
0.0700
73269096
YES
Geschlitzter Stellring GN...
GN706.2-36-B16-ST
36
B16
13
M5
2.1
1.4
0.0680
73269096
YES
Geschlitzter Stellring GN...
GN706.2-42-B18-ST
42
B18
15
M5
3.0
0.6
0.1090
73269096
YES
Geschlitzter Stellring GN...
GN706.2-42-B20-ST
42
B20
15
M5
3.0
0.6
0.1050
73269096
YES
Geschlitzter Stellring GN...
GN706.2-48-B22-ST
48
B22
15
M5
3.0
0.0
0.1390
73269096
YES
Geschlitzter Stellring GN...
GN706.2-48-B25-ST
48
B25
15
M5
3.0
0.0
0.1260
73269096
YES
Geschlitzter Stellring GN...
GN706.2-55-B28-ST
55
B28
15
M6
3.0
0.5
0.1710
73269096
YES
Geschlitzter Stellring GN...
GN706.2-55-B30-ST
55
B30
15
M6
3.0
0.5
0.1620
73269096
YES
Geschlitzter Stellring GN...
GN706.2-60-B32-ST
60
B32
15
M6
4.0
0.4
0.1960
73269096
YES
Geschlitzter Stellring GN...
GN706.2-60-B35-ST
60
B35
15
M6
4.0
0.4
0.1780
73269096
YES
Geschlitzter Stellring GN...
GN706.2-65-B40-ST
65
B40
15
M6
4.0
0.5
0.1990
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表