目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 650.2 PT - Oil level indicator with plastic protective housing, Type A with neutral contrast screen
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level indicators
GN650.2
GN650.2 A
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/oelstandanzeiger/gn650_2/gn650_2_a/gn650_2_a_pt_asmtab.prj},{NB=Oelstandsanzeiger mit Schutzgehaeuse GN650.2-76-A-PT (1)},{ARTNR=GN650.2-76-A-PT},{PARTNUMBER=GN 650.2-76-A-PT},{NORMNR=GN 650.2},{L1=76},{B=35.5},{D=M10},{L3=40},{L4=115},{L5=18},{L6=19.5},{L8=20},{L9=19.0},{S=12},{T1=20/100},{T2=68/210},{POS=1},{POSX=1 bis 12},{WEIGHT=0.0840},{CTN=90261029},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn650_2_a_pt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
B
[mm]
D
Thread
ⁿ/ₐ
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L8
[mm]
L9
[mm]
S
max. wall thickness
[mm]
T1
[°C]
T2
[°F]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oelstandsanzeiger mit Sch...
GN650.2-76-A-PT
76
35.5
M10
40
115
18
19.5
20
19.0
12
20/100
68/210
0.0840
90261029
YES
Oelstandsanzeiger mit Sch...
GN650.2-127-A-PT
127
39.0
M12
80
169
23
21.0
22
21.0
12
0/100
32/210
0.1930
90261029
YES
Oelstandsanzeiger mit Sch...
GN650.2-254-A-PT
254
44.5
M12
203
301
26
23.5
21
21.5
12
0/100
32/210
0.2000
90261029
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表