目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6305.1 - Quick release toggle nuts
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Clamping levers, tension levers
GN 6305.1
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/starre_klemmhebel_spannhebel/gn6305_1/gn_6305_1.prj},{NB=Schnellspann-Knebelmutter GN6305.1-M10-ST},{ARTNR=GN6305.1-M10-ST},{PARTNUMBER=GN 6305.1-M10-ST},{NORMNR=GN 6305.1},{D1=M10},{D2=24},{D3=10.5},{D4=8},{L1=68},{L2=30},{L3=20.0},{CH1=1.000},{CH2=1.000},{ANG=8.000},{NDM=10},{WEIGHT=0.1003},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
~
[mm]
L2
[mm]
L3
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schnellspann-Knebelmutter...
GN6305.1-M10-ST
M10
24
10.5
8
68
30
20.0
0.1003
73181595
YES
Schnellspann-Knebelmutter...
GN6305.1-M12-ST
M12
26
13.0
9
82
36
24.5
0.1384
73181595
YES
Schnellspann-Knebelmutter...
GN6305.1-M16-ST
M16
32
17.0
10
98
45
32.0
0.2400
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表