您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 628.4 - Cabinet U-handles, with power switching function - cable connection, Type KU, Cable below
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 628.4
GN 628.4 Cabel
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/buegelgriffe/gn628_4/gn628_4_kabel/gn628_4_ku.prj},{NB=Buegelgriff mit Kabel GN628.4-132-KU-2,5},{ARTNR=GN628.4-132-KU-2,5},{PARTNUMBER=GN 628.4-132-KU-2,5},{NORMNR=GN 628.4},{L1=132},{D1=28},{D2=8.5},{H1=44},{H2=20},{L2=160},{L3=89},{S=8.5},{KLVIS=2,5},{KLVISX=2.5},{MAT=Kunststoff},{WEIGHT=0.2400},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
L1
±0.5
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
S
[mm]
KLVIS
Cable length
[m]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buegelgriff mit Kabel GN6...
GN628.4-132-KU-2,5
132
28
8.5
44
20
160
89
8.5
2,5
0.2400
39269097
YES
Buegelgriff mit Kabel GN6...
GN628.4-132-KU-5
132
28
8.5
44
20
160
89
8.5
5
0.3600
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表