目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 617 - Stainless Steel Indexing plungers without rest position, Type GK, with lock nut, with threaded rod
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN617 NI
GN617 NI-KU
GN617 GK
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/rastbolzen/gn617_n/gn617_n_ku/gn617_gk/gn617n_gk_asmtab.prj},{NB=Edelstahl-Rastbolzen GN617-6-GK-NI (deactivated-3)},{ARTNR=GN617-6-GK-NI},{PARTNUMBER=GN 617-6-GK-NI},{NORMNR=GN 617},{POS=0},{POSX=eingerastet,ausgerastet},{ABSTAND=3},{ABSTANDX=[3:14]},{D1=6},{D2=M12x1,5},{D3=25},{D4=M6},{E=16.2},{L1=54.5},{L2=6},{L3=20},{L4=6},{L5=17},{L6=10},{L7=8.0},{SW=14},{FEDERDRUCK=9},{FEDERDRUCK2=24},{D2G=12.000},{D2K=10.160},{D4G=6.000},{D4K=4.773},{SW2=18.000},{KM=6.000},{PPATH=gn617n_gk_asmtpl.prj},{WEIGHT=0.0300},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D4
Thread
ⁿ/ₐ
E
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
L6
[mm]
L7
[mm]
SW
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Rastbolzen GN61...
GN617-5-GK-NI
5
M10x1
M5
13.8
5
17
5
15
6
4.5
12
7
17
0.0180
73181900
YES
Edelstahl-Rastbolzen GN61...
GN617-6-GK-NI
6
M12x1,5
M6
16.2
6
20
6
17
10
8.0
14
9
24
0.0300
73181900
YES
Edelstahl-Rastbolzen GN61...
GN617-8-GK-NI
8
M16x1,5
M8
21.9
8
26
8
23
12
10.0
19
11
30
0.0750
73181900
YES
Edelstahl-Rastbolzen GN61...
GN617-10-GK-NI
10
M20x1,5
M8
25.4
10
33
10
30
12
12.0
22
19
45
0.1310
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表