您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 584 B - Shackles, gerade, Form B,Bolt with nut and split pin
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Shackles
GN584
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/schaekel/gn584/gn584_b.prj},{NB=Schaekel GN584-11-B},{ARTNR=GN584-11-B},{PARTNUMBER=GN 584-11-B},{NORMNR=GN 584},{D1=11},{INZOLL=0.43750000},{B=18},{D2=14},{D3=0.50000000},{D4=28},{H=36},{NENN=1.5t [15.0 kN]},{RXX=2.875},{RX=12.125},{RY=2.000},{X=11.000},{Y=8.500},{Z=7.500},{Q=18.000},{QD=2.000},{CHAMPFER=0.500},{XY=7.000},{A0=64.000},{A1=6.500},{A2=8.500},{A3=9.000},{A4=19.000},{A5=54.500},{DD0=4.600},{DD1=6.350},{DEXTR=5.849},{DEXTR2=11.651},{R=2.500},{WIRERADIUS=1.251},{HOLE=3.500},{DIS=11.197},{ANGLE=22.268},{WEIGHT=0.2230},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{D3X=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Nominal size
[mm]
INZOLL
in inch
[Inch]
B
+/- 1
[mm]
D2
+/- 0.5
[mm]
D3
UNC-thread
[Inch]
D4
[mm]
H
[mm]
NENN
Nominal load (WLL)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schaekel GN584-6-B
GN584-6-B
6
1/4
12
8
5/16
17
22
0.5t [5.0 kN]
0.0600
73269098
YES
Schaekel GN584-8-B
GN584-8-B
8
5/16
13
10
3/8
21
26
0.75t [7.5 kN]
0.0900
73269098
YES
Schaekel GN584-10-B
GN584-10-B
10
3/8
16
12
7/16
26
31
1t [10.0 kN]
0.1700
73269098
YES
Schaekel GN584-11-B
GN584-11-B
11
7/16
18
14
1/2
28
36
1.5t [15.0 kN]
0.2230
73269098
YES
Schaekel GN584-13-B
GN584-13-B
13
1/2
21
16
5/8
30
41
2t [20.0 kN]
0.3200
73269098
YES
Schaekel GN584-16-B
GN584-16-B
16
5/8
27
19
3/4
42
51
3.25t [32.5 kN]
0.6700
73269098
YES
Schaekel GN584-19-B
GN584-19-B
19
3/4
32
22
7/8
48
60
4.75t [47.5 kN]
1.0400
73269098
YES
Schaekel GN584-22-B
GN584-22-B
22
7/8
36
25
1
57
71
6.5t [65.0 kN]
1.5000
73269098
YES
Schaekel GN584-25-B
GN584-25-B
25
1
43
28
1 1/8
62
81
8.5t [85.0 kN]
2.2200
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 584 A - Shackles, straight, Form A, with stud bolt
Elesa+Ganter
28.03.2024
GN 585 B - Shackles, cranked, Form B, Bolt with nut and split pin
Ganter
12.04.2024
GN585 B - Shackles, cranked, Form B, Bolt with nut and split pin
Berger Tools
22.05.2023
GN584 A - Shackles, straight, Form A, with stud bolt
Berger Tools
22.05.2023
V.2AFT - Marine hardware, closing fittings RIGHT HANDED TURNBUCKLE EYES Ino...
FG INOX
16.02.2017
K0871 - Hexagon Head Bolts DIN 933
KIPP
27.05.2024
GN 584 A - Shackles, straight, Form A, with stud bolt
Ganter
12.04.2024
GN 585 B - Shackles, cranked, Form B, Bolt with nut and split pin
Elesa+Ganter
28.03.2024
GN5862 - Load hooks
Berger Tools
22.05.2023
GN 584 B - Shackles, gerade, Form B,Bolt with nut and split pin
Elesa+Ganter
28.03.2024
GN 584 B - Shackles, gerade, Form B,Bolt with nut and split pin
JW Winco
02.04.2024
K1059 - D-shackle
KIPP
27.05.2024
GN 585 B - Shackles, cranked, Form B, Bolt with nut and split pin
JW Winco
02.04.2024
GN 584 B - Shackles, gerade, Form B,Bolt with nut and split pin
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表