目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 491.1 - Installation kits, Identification No. 1, for mechanical position indicators GN 953 / GN 954 / GN 955
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN491.1
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn491_1/gn491_1_1_asmtab.prj},{NB=Montage-Set GN491.1-30-8-1},{ARTNR=GN491.1-30-8-1},{PARTNUMBER=GN 491.1-30-8-1},{NORMNR=GN 491.1},{D1=30},{D2=8},{B=40},{D3=14},{L1=35},{L2=15},{H1=54.5},{H2=15},{M=30},{FS=GN 954 / GN 9054},{VER=2},{WEIGHT=0.1590},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn491_1_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Ø Linear actuator
[mm]
D2
f7
[mm]
B
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
M
[mm]
FS
for position indicators
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Montage-Set GN491.1-18-6-...
GN491.1-18-6-1
18
6
27
10
30
16
38.5
10
20
GN 955
0.0900
84879059
YES
Montage-Set GN491.1-30-8-...
GN491.1-30-8-1
30
8
40
14
35
15
54.5
15
30
GN 954 / GN 9054
0.1590
84879059
YES
Montage-Set GN491.1-40-12...
GN491.1-40-12-1
40
12
50
20
39
16
72.5
19.5
39
GN 953 / GN 9053
0.1000
84879059
YES
Montage-Set GN491.1-50-12...
GN491.1-50-12-1
50
12
60
20
39
17
72.5
23
46
GN 953 / GN 9053
0.1590
84879059
YES
Montage-Set GN491.1-60-14...
GN491.1-60-14-1
60
14
70
20
39
18
72.5
27.5
55
GN 953 / GN 9053
0.0920
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表