您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 438 - Spacer disks and foot disks, Type B, Mounting with adhesive pad
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN438
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn438/gn438_b.prj},{NB=Distanz- und Fussscheibe GN438-32-18-5-B-70},{ARTNR=GN438-32-18-5-B-70},{PARTNUMBER=GN 438-32-18-5-B-70},{NORMNR=GN 438},{D1=32},{H=18},{D2=5},{D3=9.0},{S1=2.0},{S2=1.1},{WEIGHT=0.0257},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails},{R=0.800},{DD=28.500},{D=6.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
+0,5
[mm]
D3
+0,5
[mm]
S1
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Distanz- und Fussscheibe ...
GN438-19-3-4-B-70
19
3
4
7.5
1.5
1.1
0.0028
40169991
YES
Distanz- und Fussscheibe ...
GN438-19-7-4-B-70
19
7
4
7.5
1.5
1.1
0.0052
40169991
YES
Distanz- und Fussscheibe ...
GN438-19-14-4-B-70
19
14
4
7.5
1.5
1.1
0.0069
40169991
YES
Distanz- und Fussscheibe ...
GN438-25-3-4-B-70
25
3
4
7.5
1.5
1.1
0.0069
40169991
YES
Distanz- und Fussscheibe ...
GN438-25-8-4-B-70
25
8
4
7.5
1.5
1.1
0.0093
40169991
YES
Distanz- und Fussscheibe ...
GN438-25-16-4-B-70
25
16
4
7.5
1.5
1.1
0.0132
40169991
YES
Distanz- und Fussscheibe ...
GN438-32-4-5-B-70
32
4
5
9.0
2.0
1.1
0.0140
40169991
YES
Distanz- und Fussscheibe ...
GN438-32-9-5-B-70
32
9
5
9.0
2.0
1.1
0.0181
40169991
YES
Distanz- und Fussscheibe ...
GN438-32-18-5-B-70
32
18
5
9.0
2.0
1.1
0.0257
40169991
YES
Distanz- und Fussscheibe ...
GN438-38-4-5-B-70
38
4
5
9.0
2.0
1.1
0.0191
40169991
YES
Distanz- und Fussscheibe ...
GN438-38-10-5-B-70
38
10
5
9.0
2.0
1.1
0.0263
40169991
YES
Distanz- und Fussscheibe ...
GN438-38-20-5-B-70
38
20
5
9.0
2.0
1.1
0.0383
40169991
YES
Distanz- und Fussscheibe ...
GN438-50-5-6-B-70
50
5
6
11.0
2.5
1.1
0.0409
40169991
YES
Distanz- und Fussscheibe ...
GN438-50-11-6-B-70
50
11
6
11.0
2.5
1.1
0.0538
40169991
YES
Distanz- und Fussscheibe ...
GN438-50-22-6-B-70
50
22
6
11.0
2.5
1.1
0.0770
40169991
YES
Distanz- und Fussscheibe ...
GN438-64-5-6-B-70
64
5
6
11.0
2.5
1.1
0.0710
40169991
YES
Distanz- und Fussscheibe ...
GN438-64-13-6-B-70
64
13
6
11.0
2.5
1.1
0.0992
40169991
YES
Distanz- und Fussscheibe ...
GN438-64-26-6-B-70
64
26
6
11.0
2.5
1.1
0.1410
40169991
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN438 - Spacer disks and foot disks, Type A, Mounting with fixing hole
Berger Tools
22.05.2023
GN351 - Rubber buffers, Type SS, with 2 threaded studs
Berger Tools
22.05.2023
CADRO felt pad 15x15 black - CADRO felt pad 15x15 black
Hettich
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表