目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 343.8 A - Stainless Steel-Levelling feet, Type A, without rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN343.8
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn343_8/gn343_8_a_asmtab.prj},{NB=Gelenkfuss GN343.8-40-M12-100-A (0)},{ARTNR=GN343.8-40-M12-100-A},{PARTNUMBER=GN 343.8-40-M12-100-A},{NORMNR=GN 343.8},{FORM=A},{D1=40},{D2=M12},{ND=12.000},{KD=9.853},{L1=100},{L2=25.5},{L3=6.0},{SW=17},{T=11.5},{SB=10000},{WINKEL=0},{WINKELX=-15° bis 15°},{D3=32.000},{D4=15.000},{D5=17.500},{D6=22.000},{D7=24.000},{L4=11.000},{L5=16.600},{L6=11.500},{F=0.500},{MHOEHE=10.00},{PPATH=gn343_8_a_asmtpl.prj},{WEIGHT=0.1330},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkfuss GN343.8-25-M6-...
GN343.8-25-M6-40-A
25
M6
40
18.5
4.0
12
5000
0.0370
84879090
YES
Gelenkfuss GN343.8-25-M6-...
GN343.8-25-M6-50-A
25
M6
50
18.5
4.0
12
5000
0.0040
84879090
YES
Gelenkfuss GN343.8-25-M6-...
GN343.8-25-M6-63-A
25
M6
63
18.5
4.0
12
5000
0.0290
84879090
YES
Gelenkfuss GN343.8-25-M8-...
GN343.8-25-M8-40-A
25
M8
40
18.5
4.0
12
5000
0.0350
84879090
YES
Gelenkfuss GN343.8-25-M8-...
GN343.8-25-M8-50-A
25
M8
50
18.5
4.0
12
5000
0.0079
84879090
YES
Gelenkfuss GN343.8-25-M8-...
GN343.8-25-M8-63-A
25
M8
63
18.5
4.0
12
5000
0.0400
84879090
YES
Gelenkfuss GN343.8-25-M10...
GN343.8-25-M10-50-A
25
M10
50
18.5
4.0
12
5000
0.0400
84879090
YES
Gelenkfuss GN343.8-25-M10...
GN343.8-25-M10-63-A
25
M10
63
18.5
4.0
12
5000
0.0550
84879090
YES
Gelenkfuss GN343.8-25-M10...
GN343.8-25-M10-80-A
25
M10
80
18.5
4.0
12
5000
0.0640
84879090
YES
Gelenkfuss GN343.8-32-M8-...
GN343.8-32-M8-40-A
32
M8
40
22.5
5.0
12
7000
0.0360
84879090
YES
Gelenkfuss GN343.8-32-M8-...
GN343.8-32-M8-50-A
32
M8
50
22.5
5.0
12
7000
0.0400
84879090
YES
Gelenkfuss GN343.8-32-M8-...
GN343.8-32-M8-63-A
32
M8
63
22.5
5.0
12
7000
0.0425
84879090
YES
Gelenkfuss GN343.8-32-M10...
GN343.8-32-M10-50-A
32
M10
50
22.5
5.0
15
7000
0.0640
84879090
YES
Gelenkfuss GN343.8-32-M10...
GN343.8-32-M10-63-A
32
M10
63
22.5
5.0
15
7000
0.0700
84879090
YES
Gelenkfuss GN343.8-32-M10...
GN343.8-32-M10-80-A
32
M10
80
22.5
5.0
15
7000
0.0790
84879090
YES
Gelenkfuss GN343.8-32-M12...
GN343.8-32-M12-63-A
32
M12
63
22.5
5.0
15
7000
0.0870
84879090
YES
Gelenkfuss GN343.8-32-M12...
GN343.8-32-M12-80-A
32
M12
80
22.5
5.0
15
7000
0.1000
84879090
YES
Gelenkfuss GN343.8-32-M12...
GN343.8-32-M12-100-A
32
M12
100
22.5
5.0
15
7000
0.1120
84879090
YES
Gelenkfuss GN343.8-40-M8-...
GN343.8-40-M8-50-A
40
M8
50
25.5
6.0
15
10000
0.0600
84879090
YES
Gelenkfuss GN343.8-40-M8-...
GN343.8-40-M8-63-A
40
M8
63
25.5
6.0
15
10000
0.0560
84879090
YES
Gelenkfuss GN343.8-40-M8-...
GN343.8-40-M8-80-A
40
M8
80
25.5
6.0
15
10000
0.0600
84879090
YES
Gelenkfuss GN343.8-40-M10...
GN343.8-40-M10-50-A
40
M10
50
25.5
6.0
15
10000
0.0660
84879090
YES
Gelenkfuss GN343.8-40-M10...
GN343.8-40-M10-63-A
40
M10
63
25.5
6.0
15
10000
0.0800
84879090
YES
Gelenkfuss GN343.8-40-M10...
GN343.8-40-M10-80-A
40
M10
80
25.5
6.0
15
10000
0.0800
84879090
YES
Gelenkfuss GN343.8-40-M12...
GN343.8-40-M12-63-A
40
M12
63
25.5
6.0
17
10000
0.1100
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表