您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 343.3 G - Levelling feet, Type G with rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN343.3
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn343_3/gn343_3_g.prj},{NB=Gelenkfuss GN343.3-40-M10-G (0)},{ARTNR=GN343.3-40-M10-G},{PARTNUMBER=GN 343.3-40-M10-G},{NORMNR=GN 343.3},{FORM=G},{D1=40},{D2=M10},{ND=10.000},{KD=8.376},{L2=25.5},{L3=6.0},{SW=15},{T=10.5},{SB=10},{WINKEL=0},{WINKELX=-!5° bis 15°},{D3=32.000},{D4=15.000},{D5=15.500},{D6=20.000},{D7=21.500},{L4=12.000},{L5=18.100},{L6=10.500},{F=0.500},{WEIGHT=0.0260},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L2
[mm]
L3
[mm]
SW
[mm]
T
min
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkfuss GN343.3-25-M6-...
GN343.3-25-M6-G
25
M6
18.5
4.0
12
9.0
5
0.0160
84879090
YES
Gelenkfuss GN343.3-25-M8-...
GN343.3-25-M8-G
25
M8
18.5
4.0
12
9.0
5
0.0140
84879090
YES
Gelenkfuss GN343.3-32-M8-...
GN343.3-32-M8-G
32
M8
22.5
5.0
12
9.0
7
0.0200
84879090
YES
Gelenkfuss GN343.3-32-M10...
GN343.3-32-M10-G
32
M10
22.5
5.0
15
10.5
7
0.0260
84879090
YES
Gelenkfuss GN343.3-40-M10...
GN343.3-40-M10-G
40
M10
25.5
6.0
15
10.5
10
0.0260
84879090
YES
Gelenkfuss GN343.3-40-M12...
GN343.3-40-M12-G
40
M12
25.5
6.0
17
11.5
10
0.0400
84879090
YES
Gelenkfuss GN343.3-50-M10...
GN343.3-50-M10-G
50
M10
27.5
7.0
15
10.5
10
0.0400
84879090
YES
Gelenkfuss GN343.3-50-M12...
GN343.3-50-M12-G
50
M12
27.5
7.0
17
11.5
10
0.0500
84879090
YES
Gelenkfuss GN343.3-60-M12...
GN343.3-60-M12-G
60
M12
35.5
8.5
17
11.5
14
0.0570
84879090
YES
Gelenkfuss GN343.3-60-M16...
GN343.3-60-M16-G
60
M16
35.5
8.5
24
16.0
14
0.0960
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表