您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1450 - Edelstahl-Telescopic slides, Type F, with rubber stop, locking device in back, detach function, Identification no. 1, Fastening using through-holes
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic slides
GN1450
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/teleskopschienen/gn1450/gn1450_asmtab.prj},{NB=Edelstahl-Teleskopschiene GN1450-400-F-1-NI (0)},{ARTNR=GN1450-400-F-1-NI},{PARTNUMBER=GN 1450-400-F-1-NI},{NORMNR=GN 1450},{VP=im Paar},{L1=400},{L2=0},{L2X=400},{L3=800},{A9=-},{A9X=0.0},{A10=323},{A10X=323},{A11=339},{A11X=339},{A12=-},{A12X=0},{A13=-},{A13X=0},{A14=373},{A14X=373},{I4=193.5},{I5=209.5},{I6=219},{I7=353.5},{I8=369.5},{I9=379},{FS1=480},{FS2=360},{WEIGHT=1.1800},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1450_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A9
[mm]
A10
[mm]
A11
[mm]
A12
[mm]
A13
[mm]
A14
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
I7
[mm]
I8
[mm]
I9
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Teleskopschiene...
GN1450-300-F-1-NI
im Paar
300
600
-
-
-
-
-
-
129.5
145.5
155
257.5
273.5
283
430
310
0.8900
83024900
YES
Edelstahl-Teleskopschiene...
GN1450-350-F-1-NI
im Paar
350
700
309
-
-
-
-
-
161.5
177.5
187
289.5
305.5
315
450
330
1.0500
83024900
YES
Edelstahl-Teleskopschiene...
GN1450-400-F-1-NI
im Paar
400
800
-
323
339
-
-
373
193.5
209.5
219
353.5
369.5
379
480
360
1.1800
83024900
YES
Edelstahl-Teleskopschiene...
GN1450-450-F-1-NI
im Paar
450
900
361.5
387
403
-
-
-
193.5
209.5
219
385.5
401.5
411
480
360
1.2900
83024900
YES
Edelstahl-Teleskopschiene...
GN1450-500-F-1-NI
im Paar
500
1000
361.5
387
403
451
467
-
225.5
241.5
251
449.5
465.5
475
450
330
1.4500
83024900
YES
Edelstahl-Teleskopschiene...
GN1450-550-F-1-NI
im Paar
550
1100
361.5
387
403
451
467
501
257.5
273.5
283
481.5
497.5
507
430
310
1.6100
83024900
YES
Edelstahl-Teleskopschiene...
GN1450-600-F-1-NI
im Paar
600
1200
361.5
387
403
515
531
565
289.5
305.5
315
545.5
561.5
571
410
310
1.7500
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表