目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 132.2 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN132.2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn132_2/gn_132_2_2.prj},{NB=Kreuz-Verfahrschlitten GN132.2-G40-G40-56-2-S},{ARTNR=GN132.2-G40-G40-56-2-S},{PARTNUMBER=GN 132.2-G40-G40-56-2-S},{NORMNR=GN 132.2},{D1=G40 (mit Gleiteinsatz)},{D11=40},{D1X=G40},{D2=G40 (mit Gleiteinsatz)},{D22=40},{D2X=G40},{K=56},{D3=M5},{NDM3=5},{L1=125},{L2=56},{M=45},{Z=M 10-35},{L3=78 | 92},{OB=schwarz},{R=28.000},{R1=1.500},{L1X=28.250},{L2X=12.000},{SW=17.500},{SW2=17.000},{SW3=8.000},{WEIGHT=0.4170},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D3
Mounting screws on the follower
ⁿ/ₐ
L1
[mm]
L2
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kreuz-Verfahrschlitten GN...
GN132.2-B30-B30-40-2-S
B30 (without sleeve beari...
B30 (without sleeve beari...
40
M4
97
40
33
M 8-25
63 |78
0.1700
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-G30-G30-40-2-S
B30 (with sleeve bearing)
B30 (with sleeve bearing)
40
M4
97
40
33
M 8-25
63 |78
0.1700
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-B30-B30-56-2-S
B30 (without sleeve beari...
B30 (without sleeve beari...
56
M4
125
56
45
M 10-35
-
0.5700
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-G30-G30-56-2-S
B30 (with sleeve bearing)
B30 (with sleeve bearing)
56
M4
125
56
45
M 10-35
-
0.4170
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-B40-B40-56-2-S
B40 (without sleeve beari...
B40 (without sleeve beari...
56
M5
125
56
45
M 10-35
78 | 92
0.4170
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-G40-G40-56-2-S
B40 (with sleeve bearing)
B40 (with sleeve bearing)
56
M5
125
56
45
M 10-35
78 | 92
0.4170
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-B40-B40-65-2-S
B40 (without sleeve beari...
B40 (without sleeve beari...
65
M5
143
65
53
M 10-50
-
0.8340
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-G40-G40-65-2-S
B40 (with sleeve bearing)
B40 (with sleeve bearing)
65
M5
143
65
53
M 10-50
-
0.8340
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-B50-B50-65-2-S
B50 (without sleeve beari...
B50 (without sleeve beari...
65
M6
143
65
53
M 10-50
78 | 92
0.6110
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-G50-G50-65-2-S
B50 (with sleeve bearing)
B50 (with sleeve bearing)
65
M6
143
65
53
M 10-50
78 | 92
0.6110
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-B60-B60-80-2-S
B60 (without sleeve beari...
B60 (without sleeve beari...
80
M8
169
80
65
M 10-50
78 | 92
1.0620
76090000
YES
Kreuz-Verfahrschlitten GN...
GN132.2-G60-G60-80-2-S
B60 (with sleeve bearing)
B60 (with sleeve bearing)
80
M8
169
80
65
M 10-50
78 | 92
1.0620
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表