目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 86 - Base Plate Connector Clamps, Plastic, Type E, Fixing with bores
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Conveyor Components
GN 86 Base Plate Connector Clamps, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/klemmverbinder_kunststoff/gn86/gn_86_e.prj},{NB=Fuss-Klemmverbinder GN 86-B48,3-E},{PARTNUMBER=GN 86-B48,3-E},{NORMNR=GN 86},{D=B48,3},{DURCH=48.3},{HB=1 1/2 },{VER=2},{DX=48.300},{DX1=24.650},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.2500},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Bore
ⁿ/ₐ
DURCH
for tube outside-Ø
[mm]
HB
standard description
[Inch]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
GN 86-B48,3-E
B48,3
48.3
1 1/2
0.2500
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表