目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6220 - Spacers, Type A, female thread
Elesa+Ganter
机械操作件
GN 6220
GN 6220 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn6220/gn6220_st/gn6220_st_a.prj},{NB=Abstandshalter GN 6220-ST-M5-35-A},{PARTNUMBER=GN 6220-ST-M5-35-A},{D=M5},{DX=5.0},{L1=35},{LL=14.2},{VER=2},{E=9.2},{S=8.0},{T=10},{TX=10},{WEIGHT=0.0120},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
ⁿ/ₐ
L1
±0,1 Through-hole thread/Threaded blind hole
[mm]
E
≈
[mm]
S
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spacer GN 6220-ST-M2,5-5-...
GN 6220-ST-M2,5-5-A
M2,5
5
5.8
5.0
-
0.0010
73181900
YES
Spacer GN 6220-ST-M2,5-8-...
GN 6220-ST-M2,5-8-A
M2,5
8
5.8
5.0
-
0.0010
73181900
YES
Spacer GN 6220-ST-M2,5-10...
GN 6220-ST-M2,5-10-A
M2,5
10
5.8
5.0
-
0.0013
73181900
YES
Spacer GN 6220-ST-M2,5-12...
GN 6220-ST-M2,5-12-A
M2,5
12
5.8
5.0
-
0.0016
73181900
YES
Spacer GN 6220-ST-M2,5-15...
GN 6220-ST-M2,5-15-A
M2,5
15
5.8
5.0
7
0.0020
73181900
YES
Spacer GN 6220-ST-M2,5-20...
GN 6220-ST-M2,5-20-A
M2,5
20
5.8
5.0
7
0.0027
73181900
YES
Spacer GN 6220-ST-M2,5-25...
GN 6220-ST-M2,5-25-A
M2,5
25
5.8
5.0
7
0.0033
73181900
YES
Spacer GN 6220-ST-M2,5-30...
GN 6220-ST-M2,5-30-A
M2,5
30
5.8
5.0
7
0.0042
73181900
YES
Spacer GN 6220-ST-M3-8-A
GN 6220-ST-M3-8-A
M3
8
6.4
6.0
-
0.0012
73181900
YES
Spacer GN 6220-ST-M3-10-A
GN 6220-ST-M3-10-A
M3
10
6.4
6.0
-
0.0016
73181900
YES
Spacer GN 6220-ST-M3-12-A
GN 6220-ST-M3-12-A
M3
12
6.4
6.0
-
0.0018
73181900
YES
Spacer GN 6220-ST-M3-15-A
GN 6220-ST-M3-15-A
M3
15
6.4
6.0
7
0.0023
73181900
YES
Spacer GN 6220-ST-M3-20-A
GN 6220-ST-M3-20-A
M3
20
6.4
6.0
7
0.0030
73181900
YES
Spacer GN 6220-ST-M3-25-A
GN 6220-ST-M3-25-A
M3
25
6.4
6.0
7
0.0039
73181900
YES
Spacer GN 6220-ST-M3-30-A
GN 6220-ST-M3-30-A
M3
30
6.4
6.0
7
0.0048
73181900
YES
Spacer GN 6220-ST-M3-35-A
GN 6220-ST-M3-35-A
M3
35
6.4
6.0
7
0.0057
73181900
YES
Spacer GN 6220-ST-M3-40-A
GN 6220-ST-M3-40-A
M3
40
6.4
6.0
7
0.0067
73181900
YES
Spacer GN 6220-ST-M3-45-A
GN 6220-ST-M3-45-A
M3
45
6.4
6.0
7
0.0078
73181900
YES
Spacer GN 6220-ST-M3-50-A
GN 6220-ST-M3-50-A
M3
50
6.4
6.0
7
0.0088
73181900
YES
Spacer GN 6220-ST-M4-10-A
GN 6220-ST-M4-10-A
M4
10
8.0
7.0
-
0.0040
73181900
YES
Spacer GN 6220-ST-M4-12-A
GN 6220-ST-M4-12-A
M4
12
8.0
7.0
-
0.0060
73181900
YES
Spacer GN 6220-ST-M4-15-A
GN 6220-ST-M4-15-A
M4
15
8.0
7.0
-
0.0036
73181900
YES
Spacer GN 6220-ST-M4-20-A
GN 6220-ST-M4-20-A
M4
20
8.0
7.0
9
0.0080
73181900
YES
Spacer GN 6220-ST-M4-25-A
GN 6220-ST-M4-25-A
M4
25
8.0
7.0
9
0.0100
73181900
YES
Spacer GN 6220-ST-M4-30-A
GN 6220-ST-M4-30-A
M4
30
8.0
7.0
9
0.0100
73181900
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表