目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 527.1 B - Handwheels, Type B, with plain through bore H7
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Control handwheels
GN 527.1
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/zustellraeder/gn527_1/gn527_1_b.prj},{NB=Handrad GN 527.1-60-B12-B},{PARTNUMBER=GN 527.1-60-B12-B},{NORMNR=GN 527.1},{D1=60},{D2=B12},{D3=M10},{D4=25},{D5=24},{D6=-},{D6Y=0.0},{T=-},{TY=0.0},{B=16},{L1=23},{L2=30},{L3=11},{NDM=10.000},{KDM=8.376},{PSTOL=0.001},{FORM=B},{D22=12.000},{W=1.000},{D100=30.000},{W100=143.1301023500},{D200=23.000},{L200=0.850},{L300=2.000},{D300=26.12903200},{D400=15.00000000},{WEIGHT=0.1100},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Diameter d1 +1
[mm]
D2
bore d2 H7
[mm]
D3
Thread d3
ⁿ/ₐ
D4
Diameter d4
[mm]
D5
Diameter d5
[mm]
D6
Diameter d6
[mm]
T
Depth t
[mm]
B
Width b
[mm]
L1
Length l1 -0.5
[mm]
L2
Length I2
[mm]
L3
Length I3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel GN 527.1-50-B8-...
GN 527.1-50-B8-B
50
B8
M8
20
18
-
-
13
21
29
10
0.0650
84879090
YES
Handwheel GN 527.1-50-B10...
GN 527.1-50-B10-B
50
B10
M8
20
18
-
-
13
21
29
10
0.0640
84879090
YES
Handwheel GN 527.1-60-B10...
GN 527.1-60-B10-B
60
B10
M10
25
24
-
-
16
23
30
11
0.1140
84879090
YES
Handwheel GN 527.1-60-B12...
GN 527.1-60-B12-B
60
B12
M10
25
24
-
-
16
23
30
11
0.1100
84879090
YES
Handwheel GN 527.1-70-B12...
GN 527.1-70-B12-B
70
B12
M12
30
28
18.1
0.8
18
25
33
12
0.1700
84879090
YES
Handwheel GN 527.1-70-B14...
GN 527.1-70-B14-B
70
B14
M12
30
28
21.4
1.5
18
25
33
12
0.1600
84879090
YES
Handwheel GN 527.1-80-B14...
GN 527.1-80-B14-B
80
B14
M14
35
34
18.1
0.8
19
30
40
15
0.2700
84879090
YES
Handwheel GN 527.1-80-B16...
GN 527.1-80-B16-B
80
B16
M16
35
34
21.4
1.5
19
30
40
15
0.2400
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表