目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 448 - Insert Bushings for Round Tubes
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Accessory
GN 448 Insert Bushings, for Round Tubes, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/zubehoer/gn448_d/gn448_d.prj},{NB=Einsteckbuchse GN 448-D42,4-D39,4-M10},{PARTNUMBER=GN 448-D42,4-D39,4-M10},{NORMNR=GN 448},{D1=D42,4},{D1X=42.4},{D2=D39,4},{D2X=39.4},{D3=M10},{NDM=10.000},{D3X=10},{L1=38},{L2=8.0},{SB=5000},{RX1=2.5},{RX2=15.0},{DX4=3.5},{DX5=4.5},{LX2=19.5},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.04000},{CTN=84879090},{ROHS=YES},{DIM01=42.400},{DIM02=M14},{DIM03=15.000},{DIM04=37.400},{DIM05=38.000},{DIM06=8.000},{HH=27.500},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Outer-Ø
[mm]
D2
Internal-Ø
[mm]
D3
Thread-Ø
ⁿ/ₐ
T
Depth of thread
[mm]
L1
[mm]
L2
[mm]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Insert Bushing GN 448-D20...
GN 448-D20-D16-M8
D20
D16
M8
10
23
5.0
4500
0.00940
84879090
YES
Insert Bushing GN 448-D25...
GN 448-D25-D21-M8
D25
D21
M8
10
26
5.5
4500
0.02000
84879090
YES
Insert Bushing GN 448-D25...
GN 448-D25-D21-M10
D25
D21
M10
10
26
5.5
4500
0.02600
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M8
D30
D25
M8
10
31
6.0
4500
0.02640
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M10
D30
D25
M10
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M12
D30
D25
M12
10
31
6.0
4500
0.02130
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M14
D30
D25
M14
15
31
6.0
4500
0.02860
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D25-M16
D30
D25
M16
15
31
6.0
4500
0.02500
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M8
D30
D26
M8
10
31
6.0
4500
0.02750
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M10
D30
D26
M10
10
31
6.0
4500
0.02200
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M12
D30
D26
M12
10
31
6.0
4500
0.02280
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M14
D30
D26
M14
15
31
6.0
4500
0.02970
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D26-M16
D30
D26
M16
15
31
6.0
4500
0.02450
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M8
D30
D27
M8
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M10
D30
D27
M10
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M12
D30
D27
M12
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M14
D30
D27
M14
15
31
6.0
4500
0.02600
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D27-M16
D30
D27
M16
15
31
6.0
4500
0.02600
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M8
D30
D28
M8
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M10
D30
D28
M10
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M12
D30
D28
M12
10
31
6.0
4500
0.02400
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M14
D30
D28
M14
15
31
6.0
4500
0.02600
84879090
YES
Insert Bushing GN 448-D30...
GN 448-D30-D28-M16
D30
D28
M16
15
31
6.0
4500
0.02600
84879090
YES
Insert Bushing GN 448-D32...
GN 448-D32-D28-M8
D32
D28
M8
10
31
6.0
4500
0.02000
84879090
YES
Insert Bushing GN 448-D32...
GN 448-D32-D28-M10
D32
D28
M10
10
31
6.0
4500
0.02000
84879090
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表