您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GMA131.9E BPZ:GMA131.9E
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Valves and actuators
Rotary valves
Ball valves
2-port, PN40: VAI61..
Combinable actuator for VAI61..
GMA131.9E
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/ventileundstellantriebe/kugelhaehnehaehneunddrosselklappen/kugelhaehne/2wegpn40vai61/kombinierbarestellantriebezuvai61/gma1319e/gma131_9e_bpz_gma131_9e.prj},{NB=GMA131.9E Stellantrieb für Kugelventil(0)-BPZ:GMA131.9E},{SA810ID03=BPZ:GMA131.9E},{SA700ID05=24},{SA700ID12=5.00},{SA700ID16=3.50},{SA700ID24=55.00},{SA700ID25=-32.00},{SA700ID26=95.00},{SA700ID32=1.20},{SA71006ID04=112.00},{SA71006ID05=85.00},{SA71006ID06=203.00},{SA740ID04=MIN},{SA810ID15=1},{SA700ID05_=1},{SA700ID06_=1},{SA700ID09_=3},{SA700ID27_=0},{SA700ID37_=0},{SA700ID38_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=GMA131.9E Stellantrieb für Kugelventil},{SA110ID05=GMA131.9E},{PREVIEW=../../bilder/a6v10221515.png},{BUSPROTOKOLL=},{SA100ID04=Elektromotorisch},{SA700ID06=AC},{SA700ID09=50/60},{SA700ID29=IP54},{SA700ID38=Nein},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA110ID05
Type (ASN)
ⁿ/ₐ
BUSPROTOKOLL
Bus protocol
ⁿ/ₐ
SA100ID04
Actuator type
ⁿ/ₐ
SA700ID05
nominal/operating voltage
[V]
SA700ID06
type of nominal/operating voltage
ⁿ/ₐ
SA700ID09
nominal frequency (according to DIN EN 50160)
[Hz]
SA700ID12
maximum power consumption AC (in starting state)
[VA]
SA700ID16
maximum power consumption DC (in starting state)
[W]
SA700ID29
Protection class A
ⁿ/ₐ
SA700ID38
lock against rotation
ⁿ/ₐ
SA700ID24
maximum ambient temperature
[°C]
SA700ID25
minimum ambient temperature
[°C]
SA700ID26
allowable ambient humidity (in operation)
[% rF]
SA700ID27
condensation allowable
ⁿ/ₐ
SA700ID32
mass (net)
[kg]
SA71006ID04
Length
[mm]
SA71006ID05
width
[mm]
SA71006ID06
Height
[mm]
SA740ID04
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
DataNorm-Nummer
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity unit
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA810ID16
Name of the packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
GMA131.9E Stellantrieb f...
Siemens Building Technolo...
GMA131.9E Actuator for B...
GMA131.9E
electromotive
24
AC
50/60
5.00
3.50
IP54
no
55.00
-32.00
95.00
no
1.20
112.00
85.00
203.00
BPZ:GMA131.9E
BPZ:GMA131.9E
7612914062451
Elektromotorischer Drehan...
PCE
1
NMP
20210607
EC011290
Electric servomotor
IfcActuator.USERDEFINED
23-27 33 11
Electrical Valve Actuator...
Pr_75_75_18_02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表