您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GHG 749 - Terminal box for Zone 1/21
Cooper Crouse-Hinds EU
Terminal Enclosures
Terminal boxes in molded plastic
Ex terminal box GHG 74
Powered by
CAD模型選擇
{coopercrousehinds_eu/d_terminal_enclosures/d_2_terminal_box/d_2_4_terminal_box/terminal_box_749_asmtab.prj},{NB=GHG7490401R0001},{IDNR=GHG7490401R0001},{NBALG=GHG7490401R0001},{LOD=1},{NT=Terminal box GHG 749 for Zone 1/21},{T1=<Ex> II 2 G Ex e IIC T4/T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80 °C/T95 °C Db IP6*},{T2=BVS 12 ATEX E 118 X},{T3=IECEx BVS 12.0071X},{T4=-20 °C up to +40 °C},{T5=up to 690 V AC / DC},{T6=Ex-e},{T10=IP66},{T11=without drilling},{T12=up to 240 mm² (depents on terminals)},{T13=glass-fibre reinforced polyester},{T14=5.8},{T15=black},{T16=without drilling, terminals: 1 x 4 mm² , screw terminals, PE-rail: 3 x 14x2x4 mm²},{VERS=4},{PPATH=assemblies/d_2_4_asmtpl.prj},{PRA=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx Certificate of Conformity
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Application
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
[kg]
T15
Colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
GHG7490401R0001
GHG7490401R0001
Terminal box GHG 749 for ...
<Ex> II 2 G Ex e IIC T4/T...
BVS 12 ATEX E 118 X
IECEx BVS 12.0071X
-20 °C up to +40 °C
up to 690 V AC / DC
Ex-e
IP66
without drilling
up to 240 mm² (depents on...
glass-fibre reinforced po...
5.8
black
without drilling, termina...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表