您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GF-Z-VHM-R15-IKZ-HA-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
M,MF
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/m2cmf/gf-z-vhm-r15-ikz-ha-ticn.prj},{NB=GF165976.9514},{J21=GF165976.9514},{BLD=10},{A2=11.9},{B2=26.156},{B5=80},{B6=26.185},{B71=26.156},{C12=1},{C2=120},{C3=12},{D32=1.5},{D7=0.210},{F21=6},{H22=0},{C32=0},{C33=-0.011},{C4=53.815},{E2=13.15},{E3=1},{F4=13.15},{F5=160},{H21=1},{J7=0},{SHA256=5dXEIG+1L7SXfIqxY1LQABx1mHitg+e+z62WZmZcqmo=},{INAME=GF1659762e9514_gen},{NAME=GF165976.9514_gen},{DOC=gf-z-vhm-r15-ikz-ha-ticn/gf165976_9514.pdf},{NSM=DIN4000-82},{J22=HM-GF-Z-TiCN-IKZ Inn. HA R15},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01200111},{J8=FSC},{C11=ZYL},{C31=h6},{D31=M},{F1=R},{F3=R},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gf-z-vhm-r15-ikz-ha-ticn/gf165976_9514.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF165966.9512
DIN4000-82
GF165966.9512
HM-GF-Z-TiCN-IKZ Inn. HA ...
E
10
HSSE-TiCN
ZYL01000111
FSC
9.9
20.437
70
20.466
20.437
ZYL
1
100
10
h6
M
1.0
0.066
R
6
R
HSSE
0
TiCN
0
-0.009
49.534
13.97
1
13.97
125
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF165976.9514
DIN4000-82
GF165976.9514
HM-GF-Z-TiCN-IKZ Inn. HA ...
E
10
HSSE-TiCN
ZYL01200111
FSC
11.9
26.156
80
26.185
26.156
ZYL
1
120
12
h6
M
1.5
0.210
R
6
R
HSSE
0
TiCN
0
-0.011
53.815
13.15
1
13.15
160
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF165986.9516
DIN4000-82
GF165986.9516
HM-GF-Z-TiCN-IKZ Inn. HA ...
E
10
HSSE-TiCN
ZYL01600111
FSC
15.9
32.876
90
32.904
32.875
ZYL
1
160
16
h6
M
2.0
0.217
R
6
R
HSSE
0
TiCN
0
-0.011
57.096
14.02
1
14.02
200
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF165996.9518
DIN4000-82
GF165996.9518
HM-GF-Z-TiCN-IKZ Inn. HA ...
E
10
HSSE-TiCN
ZYL02000111
FSC
19.9
43.313
105
43.341
43.312
ZYL
1
200
20
h6
M
3.0
0.374
R
6
R
HSSE
0
TiCN
0
-0.013
61.659
14.03
1
14.03
250
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rekord 2B-VA-LS-NT
EMUGE-FRANKEN
23.11.2017
2699A
EMUGE-FRANKEN
23.11.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表