您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GF-VHM-R30-lg-IKZ-HA
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
M,MF
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/m2cmf/gf-vhm-r30-lg-ikz-ha.prj},{NB=GF162921.9516},{J21=GF162921.9516},{BLD=10},{A2=11.9},{B2=26.876},{B5=90},{B6=26.904},{B71=26.875},{C12=1},{C2=120},{C3=12},{D32=2.0},{D7=0.218},{F21=4},{H22=0},{C32=0},{C33=-0.011},{C4=63.096},{E2=27.77},{E3=1},{F4=27.77},{F5=71},{H21=1},{J7=0},{SHA256=kfVtQpVXyqcaFoXezMYzf5MSddlbFNIMjWL+Bd9Ehyo=},{INAME=GF1629212e9516_gen},{NAME=GF162921.9516_gen},{DOC=gf-vhm-r30-lg-ikz-ha/gf162921_9516.pdf},{NSM=DIN4000-82},{J22=HM-GF lang IKZ Innen HA R30},{J3=E},{H3=HSSE},{J6=ZYL01200111},{J8=FSC},{C11=ZYL},{C31=h6},{D31=M},{F1=R},{F3=R},{H11=HSSE},{H5=-},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gf-vhm-r30-lg-ikz-ha/gf162921_9516.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF162911.9512
DIN4000-82
GF162911.9512
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01000111
FSC
9.9
20.437
80
20.466
20.437
ZYL
1
100
10
h6
M
1.0
0.071
R
4
R
HSSE
0
-
0
-0.009
59.534
29.05
1
29.05
56
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162911.9514
DIN4000-82
GF162911.9514
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01000111
FSC
9.9
21.656
80
21.685
21.656
ZYL
1
100
10
h6
M
1.5
0.103
R
4
R
HSSE
0
-
0
-0.009
58.315
29.05
1
29.05
56
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162921.9512
DIN4000-82
GF162921.9512
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01200111
FSC
11.9
25.437
90
25.466
25.437
ZYL
1
120
12
h6
M
1.0
0.109
R
4
R
HSSE
0
-
0
-0.011
64.534
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162921.9514
DIN4000-82
GF162921.9514
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01200111
FSC
11.9
26.156
90
26.185
26.156
ZYL
1
120
12
h6
M
1.5
0.109
R
4
R
HSSE
0
-
0
-0.011
63.815
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162921.9516
DIN4000-82
GF162921.9516
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01200111
FSC
11.9
26.876
90
26.904
26.875
ZYL
1
120
12
h6
M
2.0
0.218
R
4
R
HSSE
0
-
0
-0.011
63.096
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162931.9512
DIN4000-82
GF162931.9512
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01600111
FSC
15.9
32.437
100
32.466
32.437
ZYL
1
160
16
h6
M
1.0
0.230
R
5
R
HSSE
0
-
0
-0.011
67.534
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162931.9516
DIN4000-82
GF162931.9516
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01600111
FSC
15.9
32.876
100
32.904
32.875
ZYL
1
160
16
h6
M
2.0
0.231
R
5
R
HSSE
0
-
0
-0.011
67.096
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162931.9518
DIN4000-82
GF162931.9518
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01600111
FSC
15.9
34.313
100
34.341
34.312
ZYL
1
160
16
h6
M
3.0
0.394
R
5
R
HSSE
0
-
0
-0.011
65.659
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162951.9514
DIN4000-82
GF162951.9514
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL02000111
FSC
19.9
41.156
115
41.185
41.156
ZYL
1
200
20
h6
M
1.5
0.406
R
5
R
HSSE
0
-
0
-0.013
73.815
29.17
1
29.17
112
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162951.9516
DIN4000-82
GF162951.9516
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL02000111
FSC
19.9
40.876
115
40.904
40.875
ZYL
1
200
20
h6
M
2.0
0.406
R
5
R
HSSE
0
-
0
-0.013
74.096
29.17
1
29.17
112
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表