magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GF - 旋转分气块
Festo
产品 (A - Z)
G
GF
Powered by
CAD模型選擇
{festo/parts/g/gf/gf.prj},{NB=539288 GF-1/4-2},{TNR=539288},{TYP=GF-1/4-2},{VERS=2.000},{A=70.000},{B=81.500},{C=34.500},{D=G1/4},{DNDR=13.157},{DKDR=11.445},{E=19.000},{F=46.000},{FNDR=0.000},{FKDR=0.000},{FF=46.000},{G=20.000},{H=40.000},{J=50.000},{K=65.000},{L=131.000},{L1=0.5},{M=28.000},{N=20.000},{P=13.500},{Q=19.500},{NW=8.000},{SW=0.000},{D1=-},{D1NDR=0.000},{D1KDR=0.000},{D2=-},{D3=0.000},{L2=0.000},{DK=0.000},{ND=2.000},{NA=0.000},{NC=0.000},{ND1=0.000},{ND2=0.000},{NA1=0.000},{NA2=0.000},{SWD=0.000},{ICD=0.000},{GTIN=4052568177423}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
螺纹
ⁿ/ₐ
E
[mm]
F
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
NW
[mm]
SW
[mm]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L2
[mm]
GTIN
ⁿ/ₐ
2094 GF-1/4
2094
GF-1/4
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0
0.000
0.000
0.000
0.000
8.000
17.000
G1/4
G1/4 A
66.900
4052568000066
2095 GF-3/8
2095
GF-3/8
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.0
0.000
0.000
0.000
0.000
10.000
19.000
G3/8
G3/8 A
70.000
4052568110116
539287 GF-1/8-2
539287
GF-1/8-2
60.000
70.500
26.500
G1/8
15.000
46.000
16.000
33.000
42.000
50.000
113.000
0.5
21.000
16.000
9.500
14.500
6.000
0.000
-
-
0.000
4052568177416
539288 GF-1/4-2
539288
GF-1/4-2
70.000
81.500
34.500
G1/4
19.000
46.000
20.000
40.000
50.000
65.000
131.000
0.5
28.000
20.000
13.500
19.500
8.000
0.000
-
-
0.000
4052568177423
539289 GF-1/2-2
539289
GF-1/2-2
95.000
112.000
49.500
G1/2
28.000
65.000
30.000
65.000
78.000
90.000
174.000
0.5
39.000
28.000
17.500
25.500
15.000
0.000
-
-
0.000
4052568177430
539290 GF-1/8-M5
539290
GF-1/8-M5
6.500
15.500
40.000
M5
9.000
G1/8
7.000
30.000
14.500
1.000
64.000
0.0
0.000
0.000
0.000
0.000
6.000
17.000
-
-
0.000
4052568177447
539291 GF-1/4-1/8
539291
GF-1/4-1/8
8.000
17.000
40.000
G1/8
16.000
G1/4
9.500
30.000
17.000
1.500
65.500
0.0
0.000
0.000
0.000
0.000
8.000
17.000
-
-
0.000
4052568177454
539292 GF-1/2-1/4
539292
GF-1/2-1/4
10.500
24.000
60.000
G1/4
20.000
G1/2
14.500
45.000
26.500
1.500
90.000
0.0
0.000
0.000
0.000
0.000
15.000
27.000
-
-
0.000
4052568177461
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表