您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
General Purpose, Three Phase, C-Face Motors
Bison Gear Motors
Motors
General Purpose
Powered by
CAD模型選擇
{bisongear/motors/general_purpose/gp_cf_3p_asmtab.prj},{NB=150-503-7034},{PN=150-503-7034},{HIDDEN=No},{MN=056T17F5322},{DASH=656},{DN=100141},{DESC=Motor 3/4HP, 1800RPM 208-230/460V, 3PH, INV DUTY, NEMA56C (\"Four-in-One\")},{HP60HZ=3/4},{VOLTS60HZ=208-230/460},{RPM60HZ=1800},{HP50HZ=1/2},{VOLTS50HZ=190/380},{RPM50HZ=1500},{PHASE=3},{MOUNT=NEMA 56C},{ENCL=TEFC},{WT=24},{FLAMPS=2.9-3.0, 1.5},{C=11.81},{P=6.48},{AB=5.41},{MAXCD=7.35},{CN=G582},{MPT=AD},{FRAMELG=6.56},{BRACKETDIM=1.15},{ROW=4},{PPATH=../parts/gp_cf_3p/gp_cf_3p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
HP60HZ
HP 60 Hz
ⁿ/ₐ
VOLTS60HZ
Volts 60 Hz
ⁿ/ₐ
RPM60HZ
RPM 60 Hz
ⁿ/ₐ
HP50HZ
HP 50 Hz
ⁿ/ₐ
VOLTS50HZ
Volts 50 Hz
ⁿ/ₐ
RPM50HZ
RPM 50 Hz
ⁿ/ₐ
PHASE
Phase
ⁿ/ₐ
MOUNT
Mount
ⁿ/ₐ
ENCL
Encl.
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
FLAMPS
FL Amps
ⁿ/ₐ
C
C Dim.
[Inch]
P
P Dim.
[Inch]
AB
AB Dim.
[Inch]
MAXCD
MAX Cover Dia
ⁿ/ₐ
150-503-7004
150-503-7004
Motor 1/4HP, 1800RPM 208-...
1/4
208-230/460
1800
N/A
190/380
1500
3
NEMA 56C
TENV
16
1.1-1.2, 0.6
9.52
6.42
N/A
6.42
150-503-7014
150-503-7014
Motor 1/3HP, 1800RPM 208-...
1/3
208-230/460
1800
1/4
190/380
1500
3
NEMA 56C
TENV
20
1.8-1.6, 0.8
9.93
6.48
N/A
6.78
150-503-7024
150-503-7024
Motor 1/2HP, 1800RPM 208-...
1/2
208-230/460
1800
1/3
190/380
1500
3
NEMA 56C
TEFC
23
2.3-2.4, 1.2
11.81
6.48
5.41
7.33
150-503-7034
150-503-7034
Motor 3/4HP, 1800RPM 208-...
3/4
208-230/460
1800
1/2
190/380
1500
3
NEMA 56C
TEFC
24
2.9-3.0, 1.5
11.81
6.48
5.41
7.35
150-503-7044
150-503-7044
Motor 1HP, 1800RPM 230/46...
1
230/460
1800
3/4
190/380
1500
3
NEMA 56C
TEFC
42
3.3/1.7
14.15
7.36
5.40
7.35
150-503-7054
150-503-7054
Motor 1.5HP, 1800RPM 230/...
1.5
230/460
1800
1
190/380
1500
3
NEMA 56C
TEFC
45
4.6/2.3
14.65
7.36
5.40
7.35
150-503-7064
150-503-7064
Motor 2HP, 1800RPM 230/46...
2
230/460
1800
1.5
190/380
1500
3
NEMA 56C
TEFC
48
6.9/3.0
15.15
7.36
5.40
7.35
150-503-6024
150-503-6024
Motor 3HP, 1800RPM 230/46...
3
230/460
1800
2
190/380
1500
3
NEMA 182 TC
TEFC
83
7.8/3.9
14.47
8.40
6.64
9.22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表