您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
General Purpose 3/2 Solenoids
Buerkert
Solenoid Valves
Powered by
CAD模型選擇
0121 - Direct-acting 2/2 or 3/2 way pivoted armature valve
14.01.2020
0131 - Toggle valves 2/2 or 3/2 way direct-acting
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
08.12.2023
0330A - Direct-acting 2/2 or 3/2 way pivoted armature valve analytic
08.12.2023
0331 - Direct-acting 2/2 or 3/2 way pivoted armature valve
08.12.2023
0340 - Piston valve 3/2 way servo-assisted
08.12.2023
0343 - 3/2 way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve...
08.12.2023
0344 - Piston valve 3/2 way servo-assisted
08.12.2023
6012 - Plunger valve 3/2 way direct-acting
01.02.2024
6012P - 3/2-Way-mini-solenoid-valve-P
08.12.2023
6014 - Plunger valve 3/2 way direct-acting
08.12.2023
6014eexi - Plunger valve 3/2 way direct-acting
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
08.12.2023
6014pl - Plunger valve 3/2 way direct-acting
08.12.2023
6430 - Piston valve, 3/2-way, servo-assisted
08.08.2022
6724 - 2/2 or 3/2-way Whisper Valve with media separation
05.04.2024
7012 - Plunger valve 3/2 way direct acting
15.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.