GB/T17880.5-99 - 平头六角铆螺母
Chinese Manufacturers
信泰紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xintai/gb17880.5-99.prj},{NB=Riveted nuts GB/T 17880.5 M10X1.5X22.5},{GUIGE=M10},{D=10.000},{P=1.500},{S=13.000},{D1=11.500},{DK=16.000},{DKMAX=16.000},{K=1.800},{R=0.300},{L=22.500},{LMAX=22.500},{L1=11.300},{S0=13.000},{H1=15.000},{HMIN=4.500},{HMAX=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
S
[mm]
D1
[mm]
DK
[mm]
DKMAX
[mm]
K
[mm]
R
[mm]
L
[mm]
LMAX
[mm]
L1
参考
[mm]
S0
[mm]
H1
参考
[mm]
HMIN
铆接厚度(推荐)
[mm]
HMAX
铆接厚度(推荐)
[mm]
铆螺母 GB/T 17880.5 M6X1X13....
M6
6.000
1.000
9.000
8.000
12.000
12.000
1.500
0.200
13.500
13.500
5.500
9.000
11.000
0.500
1.500
铆螺母 GB/T 17880.5 M6X1X15
M6
6.000
1.000
9.000
8.000
12.000
12.000
1.500
0.200
15.000
15.000
7.000
9.000
11.000
1.500
3.000
铆螺母 GB/T 17880.5 M6X1X16....
M6
6.000
1.000
9.000
8.000
12.000
12.000
1.500
0.200
16.500
16.500
8.500
9.000
11.000
3.000
4.500
铆螺母 GB/T 17880.5 M6X1X18
M6
6.000
1.000
9.000
8.000
12.000
12.000
1.500
0.200
18.000
18.000
10.000
9.000
11.000
4.500
6.000
铆螺母 GB/T 17880.5 M8X1.25X...
M8
8.000
1.250
11.000
10.000
14.000
14.000
1.500
0.300
15.000
15.000
6.000
11.000
12.300
0.500
1.500
铆螺母 GB/T 17880.5 M8X1.25X...
M8
8.000
1.250
11.000
10.000
14.000
14.000
1.500
0.300
16.500
16.500
7.500
11.000
12.300
1.500
3.000
铆螺母 GB/T 17880.5 M8X1.25X...
M8
8.000
1.250
11.000
10.000
14.000
14.000
1.500
0.300
18.000
18.000
9.000
11.000
12.300
3.000
4.500
铆螺母 GB/T 17880.5 M8X1.25X...
M8
8.000
1.250
11.000
10.000
14.000
14.000
1.500
0.300
19.500
19.500
10.500
11.000
12.300
4.500
6.000
铆螺母 GB/T 17880.5 M10X1.5X...
M10
10.000
1.500
13.000
11.500
16.000
16.000
1.800
0.300
18.000
18.000
6.800
13.000
15.000
0.500
1.500
铆螺母 GB/T 17880.5 M10X1.5X...
M10
10.000
1.500
13.000
11.500
16.000
16.000
1.800
0.300
19.500
19.500
8.300
13.000
15.000
1.500
3.000
铆螺母 GB/T 17880.5 M10X1.5X...
M10
10.000
1.500
13.000
11.500
16.000
16.000
1.800
0.300
21.000
21.000
9.800
13.000
15.000
3.000
4.500
铆螺母 GB/T 17880.5 M10X1.5X...
M10
10.000
1.500
13.000
11.500
16.000
16.000
1.800
0.300
22.500
22.500
11.300
13.000
15.000
4.500
6.000
铆螺母 GB/T 17880.5 M10X1X18
M10
10.000
1.000
13.000
11.500
16.000
16.000
1.800
0.300
18.000
18.000
6.800
13.000
15.000
0.500
1.500
铆螺母 GB/T 17880.5 M10X1X19...
M10
10.000
1.000
13.000
11.500
16.000
16.000
1.800
0.300
19.500
19.500
8.300
13.000
15.000
1.500
3.000
铆螺母 GB/T 17880.5 M10X1X21
M10
10.000
1.000
13.000
11.500
16.000
16.000
1.800
0.300
21.000
21.000
9.800
13.000
15.000
3.000
4.500
铆螺母 GB/T 17880.5 M10X1X22...
M10
10.000
1.000
13.000
11.500
16.000
16.000
1.800
0.300
22.500
22.500
11.300
13.000
15.000
3.000
6.000
铆螺母 GB/T 17880.5 M12X1.75...
M12
12.000
1.750
15.000
13.500
18.000
18.000
1.800
0.300
21.000
21.000
7.300
15.000
17.500
0.500
1.500
铆螺母 GB/T 17880.5 M12X1.75...
M12
12.000
1.750
15.000
13.500
18.000
18.000
1.800
0.300
22.500
22.500
8.800
15.000
17.500
1.500
3.000
铆螺母 GB/T 17880.5 M12X1.75...
M12
12.000
1.750
15.000
13.500
18.000
18.000
1.800
0.300
24.000
24.000
10.300
15.000
17.500
3.000
4.500
铆螺母 GB/T 17880.5 M12X1.75...
M12
12.000
1.750
15.000
13.500
18.000
18.000
1.800
0.300
25.500
25.500
11.800
15.000
17.500
4.500
6.000
铆螺母 GB/T 17880.5 M12X1.5X...
M12
12.000
1.500
15.000
13.500
18.000
18.000
1.800
0.300
21.000
21.000
7.300
15.000
17.500
0.500
1.500
铆螺母 GB/T 17880.5 M12X1.5X...
M12
12.000
1.500
15.000
13.500
18.000
18.000
1.800
0.300
22.500
22.500
8.800
15.000
17.500
1.500
3.000
铆螺母 GB/T 17880.5 M12X1.5X...
M12
12.000
1.500
15.000
13.500
18.000
18.000
1.800
0.300
24.000
24.000
10.300
15.000
17.500
3.000
4.500
铆螺母 GB/T 17880.5 M12X1.5X...
M12
12.000
1.500
15.000
13.500
18.000
18.000
1.800
0.300
25.500
25.500
11.800
15.000
17.500
4.500
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T17880.5-99 - 平头六角铆螺母
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB1-24 - 4 deal with contact in the center
Chinese Manufacturers
21.05.2014
LUPV - Cam Upper Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LRPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LRPB - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
LTPV - Cam Stroke Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LGPPA - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
Q11SA - Inside thread ball valve
Chinese Manufacturers
21.05.2014
4A130-M5 - 4A130-M5
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
LGP - Guide Plates
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表