GAS-20 - Gas Spring End Fittings & Mounts - Ball Joint Assembly
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Gas Springs & Shocks Accessories
Gas Spring End Fittings & Mounts
Gas Spring End Fittings & Mounts - Ball Joint Assembly
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05010000/l4_d05010100/p040780/gas-20.prj},{NB=GAS-20},{PN=GAS-20},{AMERSID=1046229},{APACID=-},{EMEAID=-},{FITSCYLDIA=0.59},{F=17.0},{H=M5 x 0.8},{J=10.0},{INTERNALTHRE=M5 x 0.8},{CONFIGURATIONGAS=GAS-20},{CONF=Default},{STATEGAS201=R},{STATEGAS231=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FITSCYLDIA
Fit Cylinder Diameter
[mm]
F
F Length
[mm]
H
H Stud Thread Size
ⁿ/ₐ
J
J Stud Length
[mm]
INTERNALTHRE
Internal Thread Size
ⁿ/ₐ
GAS-20
GAS-20
1046229
-
-
0.59
17.0
M5 x 0.8
10.0
M5 x 0.8
GAS-23
GAS-23
1046230
-
-
0.71
17.5
M8 x 1.25
12.5
M6 x 1.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表