G 41 - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Motor Sport
Spherical bearing
Dimension series K
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/motor_sport/spherical_bearings/dimension_series_k/g_41_asmtab.prj},{NB=ASKUBAL G 12-4100_0},{BD=G..12-41..},{BO=},{POS=0},{POS2=0},{D1=15.4},{B=16},{C=12.0},{DREH=195},{D2=26},{DK=22.2},{TS=56},{TD=37},{ALPHA=13},{GEW=0.065},{ECCN=84833080},{PPATH=parts/g_41_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
AB
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D1
d1 ~
[mm]
B
[mm]
C
[mm]
D2
D
[mm]
TS
Load rating static C0
[kN]
TD
Load rating dynamic C
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL G 8-410
G 8-410
103788
8
10.3
12
9.0
19
30
19
13
0.016
84833080
ASKUBAL G 10-410
G 10-410
104554
10
12.9
14
10.5
22
42
27
13
0.031
84833080
ASKUBAL G 12-410
G 12-410
103995
12
15.4
16
12.0
26
56
37
13
0.065
84833080
ASKUBAL G 14-410
G 14-410
103919
14
16.8
19
13.5
28
72
48
15
0.090
84833080
ASKUBAL G 16-410
G 16-410
104030
16
19.3
21
15.0
32
90
60
15
0.100
84833080
ASKUBAL G 18-410
G 18-410
103715
18
21.8
23
16.5
35
110
74
15
0.125
84833080
ASKUBAL G 20-410
G 20-410
103934
20
24.3
25
18.0
40
132
89
15
0.180
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表