您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
G Ø 50 - Extra heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES G
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/g/g_50.prj},{NB=G50-127(0)},{CODE=G50-127},{DH=50},{DD=25},{LO=127},{RG=316},{SX=0.0},{S1=21.6},{F1=6826},{S2=25.4},{F2=8026},{S3=28.6},{F3=9030},{SN=31.8},{FN=10049},{SB=41.4},{FB=13082},{MAT=Cr-Si},{BXH=11.5 x 9},{H=9.000},{DE=49.9},{DE1=49.900},{B=11.500},{RG1=316.000},{DDNUM=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
G50-064
G50-064
50
25
64
709
0.000
64.000
10.9
7728
12.8
9075
14.4
10210
16
11344
19.3
11.5 x 9
G50-076
G50-076
50
25
76
572
0.000
76.000
12.9
7379
15.2
8694
17.1
9781
19
10868
24.2
11.5 x 9
G50-089
G50-089
50
25
89
475
0.000
89.000
15.1
7173
17.8
8455
20.0
9512
22.3
10593
28
11.5 x 9
G50-102
G50-102
50
25
102
405
0.000
102.000
17.3
7007
20.4
8262
23.0
9295
25.5
10328
33.5
11.5 x 9
G50-115
G50-115
50
25
115
352
0.000
115.000
19.6
6899
23
8096
25.9
9108
28.8
10138
38.6
11.5 x 9
G50-127
G50-127
50
25
127
316
0.000
127.000
21.6
6826
25.4
8026
28.6
9030
31.8
10049
41.4
11.5 x 9
G50-139
G50-139
50
25
139
274
0.000
139.000
23.8
6521
28
7672
31.3
9046
35
9590
47.3
11.5 x 9
G50-152
G50-152
50
25
152
239
0.000
152.000
25.8
6166
30.4
7266
34.2
8174
38
9082
50.2
11.5 x 9
G50-178
G50-178
50
25
178
215
0.000
178.000
30.3
6515
35.6
7654
40.1
8611
44.5
9568
61.1
11.5 x 9
G50-203
G50-203
50
25
203
187
0.000
203.000
34.5
6452
40.6
7592
45.7
8541
50.8
9500
67.7
11.5 x 9
G50-254
G50-254
50
25
254
153
0.000
254.000
43.2
6610
50.8
7772
57.2
8744
63.5
9716
87
11.5 x 9
G50-305
G50-305
50
25
305
127
0.000
305.000
51.9
6591
61
7747
68.6
8715
76.3
9690
103.4
11.5 x 9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表