目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
G Ø 16 - Extra heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES G
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/g/g_16.prj},{NB=G16-051(0)},{CODE=G16-051},{DH=16},{DD=8},{LO=51},{RG=52.3},{SX=0.0},{S1=8.7},{F1=455},{S2=10.2},{F2=533},{S3=11.5},{F3=600},{SN=12.8},{FN=669},{SB=17.7},{FB=926},{MAT=Cr-Si},{BXH=3.2 x 2.9},{H=2.900},{DE=15.2},{DE1=15.200},{B=3.200},{RG1=52.300},{DDNUM=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
G16-025
G16-025
16
8
25
118
0.000
25.000
4.3
507
5
590
5.6
664
6.3
743
8.5
3.2 x 2.9
G16-032
G16-032
16
8
32
89
0.000
32.000
5.4
481
6.4
570
7.2
641
8
712
11
3.2 x 2.9
G16-038
G16-038
16
8
38
72.1
0.000
38.000
6.5
469
7.6
548
8.6
616
9.5
685
13.2
3.2 x 2.9
G16-044
G16-044
16
8
44
60.9
0.000
44.000
7.5
457
8.8
536
9.9
603
11
670
14.7
3.2 x 2.9
G16-051
G16-051
16
8
51
52.3
0.000
51.000
8.7
455
10.2
533
11.5
600
12.8
669
17.7
3.2 x 2.9
G16-064
G16-064
16
8
64
41.2
0.000
64.000
10.9
449
12.8
527
14.4
593
16
659
21.9
3.2 x 2.9
G16-076
G16-076
16
8
76
34.1
0.000
76.000
12.9
440
15.2
518
17.1
583
19
648
27.8
3.2 x 2.9
G16-089
G16-089
16
8
89
29.5
0.000
89.000
15.1
445
17.8
525
20.0
591
22.3
658
31.2
3.2 x 2.9
G16-102
G16-102
16
8
102
25.6
0.000
102.000
17.3
443
20.4
522
23.0
588
25.5
653
37.9
3.2 x 2.9
G16-115
G16-115
16
8
115
22.4
0.000
115.000
19.6
439
23
515
25.9
580
28.8
645
44.5
3.2 x 2.9
G16-305
G16-305
16
8
305
8.4
0.000
305.000
51.9
436
61
512
68.6
576
76.3
641
113.5
3.2 x 2.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表