FUML-D1-S - Leveling Adjuster with External Hexagon at the Bottom
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FUML-D1-S - Leveling Adjuster with External Hexagon at the Bottom
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fuml_d1_s/fuml_d1_s.prj},{NB=FUML-40-M8-40-D1-S},{CN=FUML-40-M8-40-D1-S},{D=40},{M=M8},{H=11},{H1=2.0},{H2=1.5},{SW1=17},{SW2=-},{L1=-},{LM=40},{TYPE=D1},{TYPE2=S},{PPATH=../fuml_d0_s/parts/fuml_asmtpl.prj},{C=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog number
ⁿ/ₐ
D
Diameter D
[mm]
M
Thread
ⁿ/ₐ
PITCH
Thread pitch
ⁿ/ₐ
H
Height H
[mm]
H1
Height H1
[mm]
H2
Height h
[mm]
SW1
Dimension SW1
[mm]
SW2
Dimension SW2
[mm]
L1
Dimension L1
[mm]
LM
Length of thread
[mm]
FUML-40-M8-40-D1-S
FUML-40-M8-40-D1-S
40
M8
1.25
11
2.0
1.5
17
-
-
40
FUML-40-M8-50-D1-S
FUML-40-M8-50-D1-S
40
M8
1.25
11
2.0
1.5
17
-
-
50
FUML-40-M8-63-D1-S
FUML-40-M8-63-D1-S
40
M8
1.25
11
2.0
1.5
17
-
-
63
FUML-40-M10-50-D1-S
FUML-40-M10-50-D1-S
40
M10
1.5
11
2.0
1.5
17
-
-
50
FUML-40-M10-60-D1-S
FUML-40-M10-60-D1-S
40
M10
1.5
11
2.0
1.5
17
-
-
60
FUML-40-M10-80-D1-S
FUML-40-M10-80-D1-S
40
M10
1.5
11
2.0
1.5
17
-
-
80
FUML-40-M10-100-D1-S
FUML-40-M10-100-D1-S
40
M10
1.5
11
2.0
1.5
17
-
-
100
FUML-40-M12-60-D1-S
FUML-40-M12-60-D1-S
40
M12
1.75
11
2.0
1.5
17
-
-
60
FUML-40-M12-80-D1-S
FUML-40-M12-80-D1-S
40
M12
1.75
11
2.0
1.5
17
-
-
80
FUML-40-M12-100-D1-S
FUML-40-M12-100-D1-S
40
M12
1.75
11
2.0
1.5
17
-
-
100
FUML-40-M12-125-D1-S
FUML-40-M12-125-D1-S
40
M12
1.75
11
2.0
1.5
17
-
-
125
FUML-50-M8-40-D1-S
FUML-50-M8-40-D1-S
50
M8
1.25
11
2.5
2.0
17
-
-
40
FUML-50-M8-50-D1-S
FUML-50-M8-50-D1-S
50
M8
1.25
11
2.5
2.0
17
-
-
50
FUML-50-M8-63-D1-S
FUML-50-M8-63-D1-S
50
M8
1.25
11
2.5
2.0
17
-
-
63
FUML-50-M10-50-D1-S
FUML-50-M10-50-D1-S
50
M10
1.5
11
2.5
2.0
17
-
-
50
FUML-50-M10-60-D1-S
FUML-50-M10-60-D1-S
50
M10
1.5
11
2.5
2.0
17
-
-
60
FUML-50-M10-80-D1-S
FUML-50-M10-80-D1-S
50
M10
1.5
11
2.5
2.0
17
-
-
80
FUML-50-M10-100-D1-S
FUML-50-M10-100-D1-S
50
M10
1.5
11
2.5
2.0
17
-
-
100
FUML-50-M12-60-D1-S
FUML-50-M12-60-D1-S
50
M12
1.75
11
2.5
2.0
17
-
-
60
FUML-50-M12-80-D1-S
FUML-50-M12-80-D1-S
50
M12
1.75
11
2.5
2.0
17
-
-
80
FUML-50-M12-100-D1-S
FUML-50-M12-100-D1-S
50
M12
1.75
11
2.5
2.0
17
-
-
100
FUML-50-M12-125-D1-S
FUML-50-M12-125-D1-S
50
M12
1.75
11
2.5
2.0
17
-
-
125
FUML-60-M8-40-D1-S
FUML-60-M8-40-D1-S
60
M8
1.25
11
2.5
2.0
17
-
-
40
FUML-60-M8-50-D1-S
FUML-60-M8-50-D1-S
60
M8
1.25
11
2.5
2.0
17
-
-
50
FUML-60-M8-63-D1-S
FUML-60-M8-63-D1-S
60
M8
1.25
11
2.5
2.0
17
-
-
63
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表