您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
中文
中文
FT - Flexible tubes
雾的池内(上海)贸易有限公司
公制单位
配件・连接器
Flexible tubes
Powered by
CAD模型選擇
{ikeuchi/metric_unit/accessory_adapter/flexible_tubes/ft.prj},{NB=FT1/4Mx1/8F131-6POM},{CNSORDERNO=FT1/4Mx1/8F131-6POM},{SERIES=FT},{PCS=R3/8},{SCC=07},{SP=0.2},{SA=80},{SC=7.0},{MDD=470-650},{FPD=5.0},{MM2=SUS304},{MM=SUS303},{VER=2},{PCSX=13.157},{DISTPLAN=5.000},{NDM=9.728},{CTS=R1/4},{CTS2=Rc1/8},{MAT=POM},{TL=131},{N=6},{VER2=7},{MA=15.8},{INFOTEXT=・FT series only to be used at pressures below 0.3 MPa. (Depending on the attached nozzle and/or length of the tube, there might be movement in reaction to the blow force). ・Each segment can bebent up to 24 degrees from the central axis.},{HEX1=16.7},{HEX2=14.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
系列
ⁿ/ₐ
CTS
Connection
ⁿ/ₐ
CTS2
Connection
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TL
全长L
[mm]
N
Number of Segments
ⁿ/ₐ
MA
Mass
[g]
INFOTEXT
Infotext
ⁿ/ₐ
FT1/4Mx1/4F76-2POM
FT1/4Mx1/4F76-2POM
FT
R1/4
Rc1/4
POM
76
2
9.2
・FT series only to be use...
FT1/4Mx1/4F135-6POM
FT1/4Mx1/4F135-6POM
FT
R1/4
Rc1/4
POM
135
6
16.0
・FT series only to be use...
FT1/4Mx1/4F194-10POM
FT1/4Mx1/4F194-10POM
FT
R1/4
Rc1/4
POM
194
10
22.8
・FT series only to be use...
FT1/4Mx1/4F254-14POM
FT1/4Mx1/4F254-14POM
FT
R1/4
Rc1/4
POM
254
14
30.0
・FT series only to be use...
FT1/4Mx1/4F313-18POM
FT1/4Mx1/4F313-18POM
FT
R1/4
Rc1/4
POM
313
18
36.4
・FT series only to be use...
FT1/4Mx1/8F71-2POM
FT1/4Mx1/8F71-2POM
FT
R1/4
Rc1/8
POM
71
2
9.0
・FT series only to be use...
FT1/4Mx1/8F131-6POM
FT1/4Mx1/8F131-6POM
FT
R1/4
Rc1/8
POM
131
6
15.8
・FT series only to be use...
FT1/4Mx1/8F190-10POM
FT1/4Mx1/8F190-10POM
FT
R1/4
Rc1/8
POM
190
10
22.6
・FT series only to be use...
FT1/4Mx1/8F250-14POM
FT1/4Mx1/8F250-14POM
FT
R1/4
Rc1/8
POM
250
14
28.6
・FT series only to be use...
FT1/4Mx1/8F309-18POM
FT1/4Mx1/8F309-18POM
FT
R1/4
Rc1/8
POM
309
18
36.2
・FT series only to be use...
FT1/8Mx1/8F71-2POM
FT1/8Mx1/8F71-2POM
FT
R1/8
Rc1/8
POM
71
2
8.6
・FT series only to be use...
FT1/8Mx1/8F131-6POM
FT1/8Mx1/8F131-6POM
FT
R1/8
Rc1/8
POM
131
6
15.4
・FT series only to be use...
FT1/8Mx1/8F190-10POM
FT1/8Mx1/8F190-10POM
FT
R1/8
Rc1/8
POM
190
10
22.2
・FT series only to be use...
FT1/8Mx1/8F249-14POM
FT1/8Mx1/8F249-14POM
FT
R1/8
Rc1/8
POM
249
14
29.0
・FT series only to be use...
FT1/8Mx1/8F309-18POM
FT1/8Mx1/8F309-18POM
FT
R1/8
Rc1/8
POM
309
18
35.8
・FT series only to be use...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表