目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
FPKS - Four-Prong Knobs
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Hand Knobs
FPKS
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/star_knobs/fpks/fpks.prj},{NB=Four-Prong Knob FPKS-2.00-3/8x16-1.00},{PARTNUMBER=FPKS-2.00-3/8x16-1.00},{ITEMID=D428},{D1=2.00},{VERS=3},{D2=3/8x16},{D2X=0.3750},{L=1.00},{H1=1.00},{D3=0.88},{H2=0.50},{WEIGHT=0.0000},{CTN=3926.9},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
[Inch]
L
[Inch]
H1
[Inch]
D3
[Inch]
H2
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Four-Prong Knob FPKS-1.25...
FPKS-1.25-1/4x20-1.00
1.25
1/4x20
1.00
0.88
0.50
0.50
0.0000
3926.9
YES
Four-Prong Knob FPKS-1.50...
FPKS-1.50-5/16x18-1.00
1.50
5/16x18
1.00
1.00
0.63
0.50
0.0000
3926.9
YES
Four-Prong Knob FPKS-2.00...
FPKS-2.00-5/16x18-0.50
2.00
5/16x18
0.50
1.00
0.88
0.50
0.0000
3926.9
YES
Four-Prong Knob FPKS-2.00...
FPKS-2.00-3/8x16-1.00
2.00
3/8x16
1.00
1.00
0.88
0.50
0.0000
3926.9
YES
Four-Prong Knob FPKS-2.00...
FPKS-2.00-3/8x16-1.50
2.00
3/8x16
1.50
1.00
0.88
0.50
0.0000
3926.9
YES
Four-Prong Knob FPKS-2.00...
FPKS-2.00-3/8x16-2.00
2.00
3/8x16
2.00
1.00
0.88
0.50
0.0000
3926.9
YES
Four-Prong Knob FPKS-2.00...
FPKS-2.00-3/8x16-2.50
2.00
3/8x16
2.50
1.00
0.88
0.50
0.0000
3926.9
YES
Four-Prong Knob FPKS-3.00...
FPKS-3.00-5/16x18-2.50
3.00
5/16x18
2.50
1.13
0.88
0.56
0.0000
3926.9
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表