您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPI - Standard weight nylon corrugated flexible conduit
Flexicon
Non-metallic conduits and fittings
Conduits
Corrugated conduits
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/conduits/corrugated_conduits/fpi.prj},{NB=FPI28B},{T1=FPI},{CLR=Black},{NW=23},{NS=28},{P=C},{OD=28.5},{ID=21.7},{R=45},{CNSMAT=Nylon PA12},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NW
European size
ⁿ/ₐ
NS
Nominal Size
[mm]
P
Pitch
ⁿ/ₐ
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
FPI13B
FPI13B
Black
10
13
F
13.0
9.8
25
Nylon PA12
FPI16B
FPI16B
Black
12
16
F
15.8
11.8
30
Nylon PA12
FPI21B
FPI21B
Black
17
21
F
21.2
16.7
35
Nylon PA12
FPI28B
FPI28B
Black
23
28
C
28.5
21.7
45
Nylon PA12
FPI34B
FPI34B
Black
29
34
C
34.5
28.1
55
Nylon PA12
FPI42B
FPI42B
Black
36
42
C
42.5
35.5
60
Nylon PA12
FPI54B
FPI54B
Black
48
54
C
54.5
47.2
70
Nylon PA12
FPI67B
FPI67B
Black
56
67
C
67.2
56.3
120
Nylon PA12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPC Black - Smooth bore PVC flexible conduit
Flexicon
11.11.2020
FPA - Straight conduit fitting, external thread
Flexicon
11.11.2020
FCL - Nylon conduit fixing clip for corrugated conduit
Flexicon
11.11.2020
LPC Black - Smooth bore, smooth cover PVC flexible conduit
Flexicon
11.11.2020
F-Clamp - Nylon conduit fixing clamp for corrugated conduit
Flexicon
11.11.2020
FPAS - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPAL - Light weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPADS - Standard weight nylon double slit corrugated flexible pliable condu...
Flexicon
11.11.2020
MPC - Straight fixed conduit fitting
Flexicon
11.11.2020
NPB - Metric Locknut
Flexicon
11.11.2020
REC - Rubber End Cap for non-metallic corrugated conduit
Flexicon
11.11.2020
FPAX-D - Reducing divider - Nylon conduit fitting
Flexicon
11.11.2020
NC Standard Weight
ABB Installation Products
09.03.2023
FPAH - Heavy weight nylon corrugated flexible conduit
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表