您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPFSJ - FOOT PLATE FOR SCREW JACKS
WITTE
ALUFIX CLASSIC
SCREW JACKS
Powered by
CAD模型選擇
{witte/alufix_classic/screw_jacks_and_top_sections/footplate_for_screw_jacks.prj},{NB=285208-1},{IDNR=285208-1},{A=24x1},{B=M6},{C=12.500},{D=40.000},{E=65},{F=25.000},{G=6.000},{INFO=Witte Katalog},{WEIGHT=50.000},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{ARTICLE=WITTE-FOOT PLATE FOR SCREW JACKS},{SURFACE=C-35 schwarz eloxiert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[°]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
ARTICLE
ⁿ/ₐ
SURFACE
ⁿ/ₐ
285208
285208
24x1
M6
12.500
40.000
65
25.000
6.000
50.000
AlZnMgCu1,5
EN AW-7075
WITTE-FOOT PLATE FOR SCRE...
C-0 natur eloxiert
285208-1
285208-1
24x1
M6
12.500
40.000
65
25.000
6.000
50.000
AlZnMgCu1,5
EN AW-7075
WITTE-FOOT PLATE FOR SCRE...
C-35 schwarz eloxiert
285209
285209
32x1
M10
20.000
65.000
105
40.000
4.000
131.000
AlZnMgCu1,5
EN AW-7075
WITTE-FOOT PLATE FOR SCRE...
C-0 natur eloxiert
285209-1
285209-1
32x1
M10
20.000
65.000
105
40.000
4.000
131.000
AlZnMgCu1,5
EN AW-7075
WITTE-FOOT PLATE FOR SCRE...
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HDSWBPNXS16 - HOLD DOWN SPRING WITH BALL POINT NewXS16
WITTE
18.10.2021
DK - DOUBLE KNUCKLE
WITTE
18.10.2021
SLS AF16 - SLIDE STOP AF16
WITTE
18.10.2021
ANGLE BR AF16 CL - ANGLE BRACKETS AF16 CLASSIC A=16
WITTE
18.10.2021
CPLAF16 - CENTER PLATE AF16
WITTE
18.10.2021
ADXS10 - ADAPTER DISC XS10
WITTE
18.10.2021
CR GDSLWSTOP AF16 - CROSS GUIDING SLIDE WITH STOP ALUFIX AF16
WITTE
18.10.2021
GS WSTOP AF16 - GUIDING SLIDE WITH STOP ALUFIX AF16
WITTE
18.10.2021
S - SWIVEL
WITTE
18.10.2021
VAF16 - VISE AF16
WITTE
18.10.2021
UP - UNVIVERSAL PLATE
WITTE
18.10.2021
CS - CENTER SHORT
WITTE
18.10.2021
TWBFQC - TWIN BOLT FOR QUICK CONNECTION
WITTE
18.10.2021
FDFSUIOG - FIXING DISC FOR SET UP INDEPENDANT OF GRID
WITTE
18.10.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表