FPA90-BT - 90° elbow, swivel brass conduit fitting, external thread
Flexicon
Non-metallic conduits and fittings
FPA
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/90_degree/fpa_90_elbow_swi_brass_ext_thr.prj},{NB=FPA54-BM50-90},{DES=Metric Thread},{CLR=Black as standard},{NW=48},{CS=54},{CT=FPA},{T1=BM50},{NDM=50.000},{A=M50x1.5},{B=18},{C=107},{MOVE=-2.500},{D=76},{E=39.0},{FAC=64},{FAF=58},{KDM=48.160},{R=64.250},{W=2.000},{L=63.560},{TFL2=2.250},{TFL3=2.000},{X=63.850},{Y=8.000},{C2=55.500},{F2=60.000},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=78.000},{HEXL=7.000},{TFL=5.000},{BD=46.000},{BAF=44.000},{MHEXL=10},{MCL=5},{VER=1.000},{SW=75.000},{CNL=44.000},{RL=45.000},{RD=54.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NW
European size
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
FAC
(A/C)
[mm]
FAF
(A/F)
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA13-BM16-90
FPA13-BM16-90
Metric Thread
Black as standard
10
13
M16x1.5
12
48
24
10.5
22
20
PA66 & Nickel Plated Bras...
FPA16-BM16-90
FPA16-BM16-90
Metric Thread
Black as standard
12
16
M16x1.5
12
50
29
10.5
22
20
PA66 & Nickel Plated Bras...
FPA16-BM20-90
FPA16-BM20-90
Metric Thread
Black as standard
12
16
M20x1.5
12
52
29
14.0
26
24
PA66 & Nickel Plated Bras...
FPA21-BM20-90
FPA21-BM20-90
Metric Thread
Black as standard
17
21
M20x1.5
12
54
32
14.0
26
24
PA66 & Nickel Plated Bras...
FPA28-BM25-90
FPA28-BM25-90
Metric Thread
Black as standard
23
28
M25x1.5
12
67
44
19.0
32
29
PA66 & Nickel Plated Bras...
FPA34-BM32-90
FPA34-BM32-90
Metric Thread
Black as standard
29
34
M32x1.5
13
75
51
24.5
42
38
PA66 & Nickel Plated Bras...
FPA42-BM40-90
FPA42-BM40-90
Metric Thread
Black as standard
36
42
M40x1.5
16
102
63
32.5
55
50
PA66 & Nickel Plated Bras...
FPA42-BM50-90
FPA42-BM50-90
Metric Thread
Black as standard
36
42
M50x1.5
18
102
63
39.0
64
58
PA66 & Nickel Plated Bras...
FPA54-BM50-90
FPA54-BM50-90
Metric Thread
Black as standard
48
54
M50x1.5
18
107
76
39.0
64
58
PA66 & Nickel Plated Bras...
FPA13-BPG9-90
FPA13-BPG9-90
PG Thread
Black as standard
10
13
PG9
10
48
24
10.5
0
22
PA66 & Nickel Plated Bras...
FPA16-BPG9-90
FPA16-BPG9-90
PG Thread
Black as standard
12
16
PG9
10
50
29
10.5
0
22
PA66 & Nickel Plated Bras...
FPA16-BPG11-90
FPA16-BPG11-90
PG Thread
Black as standard
12
16
PG11
12
50
29
10.5
0
24
PA66 & Nickel Plated Bras...
FPA21-BPG13-90
FPA21-BPG13-90
PG Thread
Black as standard
17
21
PG13.5
10
54
32
14.0
0
24
PA66 & Nickel Plated Bras...
FPA21-BPG16-90
FPA21-BPG16-90
PG Thread
Black as standard
17
21
PG16
13
54
32
14.0
0
29
PA66 & Nickel Plated Bras...
FPA28-BPG21-90
FPA28-BPG21-90
PG Thread
Black as standard
23
28
PG21
14
67
44
19.0
0
35
PA66 & Nickel Plated Bras...
FPA34-BPG29-90
FPA34-BPG29-90
PG Thread
Black as standard
29
34
PG29
14
75
51
24.5
0
42
PA66 & Nickel Plated Bras...
FPA42-BPG36-90
FPA42-BPG36-90
PG Thread
Black as standard
36
42
PG36
17
102
63
39.0
0
58
PA66 & Nickel Plated Bras...
FPA54-BPG48-90
FPA54-BPG48-90
PG Thread
Black as standard
48
54
PG48
12
107
76
39.0
0
64
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表