您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPA45-BT - 45° elbow, swivel brass conduit fitting, external thread
Flexicon
Non-metallic conduits and fittings
FPA
45 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/45_degree/fpa_45_elbow_swi_brass_ext_thr.prj},{NB=FPA42-BM50-45},{DES=Metric Thread},{CLR=Black as standard},{CT=FPA},{NW=36},{CS=42},{MOVE=120.141},{T1=BM50},{NDM=50.000},{KDM=48.160},{A=M50x1.5},{B=18},{C=100},{D=63},{E=39.0},{FAC=64},{FAF=58},{R=57.250},{W=2.000},{L=48.500},{TFL2=2.250},{TFL3=2.000},{X=57.000},{Y=8.000},{C2=49.000},{F2=60.000},{CNSMAT=PA66 / Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=64.000},{HEXL=6.000},{TFL=5.000},{BD=46.000},{BAF=44.000},{MHEXL=10},{MCL=5},{VER=1.000},{SW=60.000},{CNL=38.000},{RL=42.000},{RD=42.500},{Z=-1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
FAC
(A/C)
[mm]
FAF
(A/F)
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA16-BM16-45
FPA16-BM16-45
Metric Thread
Black as standard
12
16
M16x1.5
12
57
29
14.0
26
24
PA66 / Nickel Plated Bras...
FPA16-BM20-45
FPA16-BM20-45
Metric Thread
Black as standard
12
16
M20x1.5
12
57
29
14.0
26
24
PA66 / Nickel Plated Bras...
FPA21-BM20-45
FPA21-BM20-45
Metric Thread
Black as standard
17
21
M20x1.5
12
64
32
14.0
26
24
PA66 / Nickel Plated Bras...
FPA28-BM25-45
FPA28-BM25-45
Metric Thread
Black as standard
23
28
M25x1.5
12
78
44
19.0
32
29
PA66 / Nickel Plated Bras...
FPA34-BM32-45
FPA34-BM32-45
Metric Thread
Black as standard
29
34
M32x1.5
13
85
51
24.5
42
38
PA66 / Nickel Plated Bras...
FPA42-BM40-45
FPA42-BM40-45
Metric Thread
Black as standard
36
42
M40x1.5
16
100
63
34.5
55
50
PA66 / Nickel Plated Bras...
FPA42-BM50-45
FPA42-BM50-45
Metric Thread
Black as standard
36
42
M50x1.5
18
100
63
39.0
64
58
PA66 / Nickel Plated Bras...
FPA54-BM50-45
FPA54-BM50-45
Metric Thread
Black as standard
48
54
M50x1.5
18
120
76
39.0
64
58
PA66 / Nickel Plated Bras...
FPA16-BPG13-45
FPA16-BPG13-45
PG Thread
Black as standard
12
16
PG13.5
10
57
29
14.0
0
24
PA66 / Nickel Plated Bras...
FPA16-BPG16-45
FPA16-BPG16-45
PG Thread
Black as standard
12
16
PG16
13
57
29
14.0
0
29
PA66 / Nickel Plated Bras...
FPA21-BPG13-45
FPA21-BPG13-45
PG Thread
Black as standard
17
21
PG13.5
10
64
32
14.0
0
24
PA66 / Nickel Plated Bras...
FPA21-BPG16-45
FPA21-BPG16-45
PG Thread
Black as standard
17
21
PG16
13
64
32
14.0
0
29
PA66 / Nickel Plated Bras...
FPA28-BPG21-45
FPA28-BPG21-45
PG Thread
Black as standard
23
28
PG21
14
78
44
19.0
0
35
PA66 / Nickel Plated Bras...
FPA34-BPG29-45
FPA34-BPG29-45
PG Thread
Black as standard
29
34
PG29
14
85
51
24.5
0
42
PA66 / Nickel Plated Bras...
FPA42-BPG36-45
FPA42-BPG36-45
PG Thread
Black as standard
36
42
PG36
17
100
63
39.0
0
58
PA66 / Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表